Properties
Version | Accessories, Cross-connector, Number of poles: 2 |
Order No. | 1062820000 |
Type | WQV 6/2/CT |
GTIN (EAN) | 4032248900459 |
Qty. | 50 items |
Local product | Only available in certain countries |
Height | 25.15 mm |
Height (inches) | 0.99 inch |
Width | 7.74 mm |
Width (inches) | 0.305 inch |
Length | 14.1 mm |
Length (inches) | 0.555 inch |
Net weight | 4.12 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Pitch in mm (P) | 8 mm |
Number of poles | 2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204210) |
ROHS | Conform |
Is accessory of
-
Item No.:1412930000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1412940000Packaging unit:50 PC
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Item No.:1062810000Packaging unit:50 PC
W-series terminal with clamping yoke connection, Test-disconnect terminal, Rated cross-section: 6 mm², Screw connection
-
Item No.:1106630000Packaging unit:50 PC
W-series terminal with clamping yoke connection, Test-disconnect terminal, Rated cross-section: 6 mm², Screw connection
Terminal BlocksApplication rangeInstrument transformer wiringClamping yoke technologyMeasuring transducer terminal blocks6 mm²