Properties
Version | Mounting tool |
Order No. | 1479110000 |
Type | AKKU DMS PRO |
GTIN (EAN) | 4050118348712 |
Qty. | 1 items |
Net weight | 70 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Charging time | 30 min |
Description of article | Battery for DMS PRO |
Battery voltage | 3.6 V |
Bit holder | 1/4" DIN 3126 Form E6.3 |
Charger input | AC 220-240V~50-60Hz 30W |
Charger output | DC 2.8...6V; 4.8A / 30W max. |
Charging time | 30 min |
Idling speed | 200 u. 600 min-1 |
Max. coupling torque | 3 Nm |
Rated voltage | 3.6 V |
Rechargeable batteries | Li-Ion battery |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001199 |
ETIM 7.0 | EC001199 |
ETIM 8.0 | EC001199 |
ETIM 9.0 | EC001199 |
ECLASS 9.0 | 21-05-92-07 |
ECLASS 9.1 | 21-05-92-07 |
ECLASS 10.0 | 21-05-92-07 |
ECLASS 11.0 | 21-05-29-02 |
ECLASS 12.0 | 21-05-29-02 |
ECLASS 13.0 | 21-05-29-02 |
ECLASS 14.0 | 21-05-29-02 |
ROHS | Conform |