Properties
Version | Mounting tool |
Order No. | 1479120000 |
Type | DMS PRO |
GTIN (EAN) | 4050118287011 |
Qty. | 1 items |
Depth | 46 mm |
Depth (inches) | 1.811 inch |
Height | 134 mm |
Height (inches) | 5.276 inch |
Width | 276 mm |
Width (inches) | 10.866 inch |
Net weight | 480 g |
RoHS Compliance Status | Compliant |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8a39b146-a7e9-4fe1-a2bc-f82c0bb3aeeb |
Charging time | 30 min |
Description of article | Mains-operated torque screwdriver with 1/4" drive |
Battery voltage | 3.6 V |
Bit holder | 1/4" DIN 3126 Form E6.3 |
Charger input | AC 220-240V~50-60Hz 30W |
Charger output | DC 2.8...6V; 4.8A / 30W max. |
Charging time | 30 min |
Idling speed | 200 u. 600 min-1 |
Max. coupling torque | 3 Nm |
Rated voltage | 3.6 V |
Rechargeable batteries | Li-Ion battery |
Torque setting, max. | 3 Nm |
Torque setting, min. | 0.36 Nm |
Weight | 500 g |
Torque setting, max. | 3 Nm |
Torque setting, min. | 0.36 Nm |
Approval/Certificate/Document of Conformity | [1479120000_DECLARATION_OF_CONFORMITY.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39314) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101187) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001395 |
ETIM 7.0 | EC001395 |
ETIM 8.0 | EC001395 |
ETIM 9.0 | EC001395 |
ECLASS 9.0 | 21-05-21-90 |
ECLASS 9.1 | 21-04-04-17 |
ECLASS 10.0 | 21-05-21-90 |
ECLASS 11.0 | 21-05-08-90 |
ECLASS 12.0 | 21-05-08-90 |
ECLASS 13.0 | 21-05-08-90 |
ECLASS 14.0 | 21-05-08-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
-
Item No.:9007460000Packaging unit:1 PC
DMS 3, 90 % bei 3x 500 V AC / > 91 % bei 3 x 400 V AC
-
-
Is accessory of
-
Item No.:8000058270Packaging unit:1 PC
FieldPower® IoT-Box, LAN, Wireless, IP54
-
Item No.:8000058282Packaging unit:1 PC
FieldPower® IoT-Box, LAN, IE Switch, Wireless, IP54
-
-
Item No.:8000050554Packaging unit:1 PC
FieldPower® power supply unit, IP65, 3 x 4 A NEC Class 2, 24 V, DC, PUSH IN, M12, A-coded
-
Item No.:2689800000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 44 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1276220000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 87 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1068890000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 25 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2632930000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2632950000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium
-
Item No.:2632940000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 284 mm, 155 mm, IP65, in closed state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Item No.:8000044515Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:8000051770Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC
-
Item No.:8000051702Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC
-
Item No.:8000044517Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC
-
Item No.:8000044520Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC
-
Item No.:2703910000Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 67 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2703920000Packaging unit:1 PC
FieldPower® enclosures, 183 mm, 104 mm, 129 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
-
-
Item No.:2887630000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887620000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 48 V, DC, PUSH IN
-
Item No.:2887610000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2887600000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, PUSH IN
-
Item No.:2887590000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:2887580000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 10A, 24 V, DC, PUSH IN
-
Item No.:2633730000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 80 mm, for aluminium lid
-
Item No.:8000046634Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 68 mm, for aluminium lid
-
Item No.:2633780000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 170 mm, for aluminium lid
-
Item No.:2633760000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 145 mm, for aluminium lid
-
Item No.:2633750000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 110 mm, for aluminium lid
-
Item No.:2633510000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 142 mm, for plastic lid
-
Item No.:2633520000Packaging unit:5 PC
Field Power® terminal rail, Steel, galvanized, 230 mm, for plastic lid
-
Item No.:8000028513Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:1180300000Packaging unit:1 PC
FieldPower® power distribution box, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
-
Item No.:2632840000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 279 mm, 178 mm, IP65, in complete state, Aluminium, Aluminium
-
Item No.:2632830000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 279 mm, 113 mm, IP65, in complete state, Polycarbonate, Transparent
-
Item No.:2632820000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 279 mm, 113 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1113120000Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch
-
Item No.:2814710000Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 44 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Status
-
Item No.:8000005211Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 192 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch
-
Item No.:2743450000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:2743440000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in complete state, 10A, 24 V, DC, IDC terminal, PUSH IN, M12, A-coded
-
Item No.:2743460000Packaging unit:1 PC
FieldPower® power supply unit, IP65, in closed state, in complete state, 20A, 24 V, DC, IDC terminal, PUSH IN, M12 A-coded (IO-Link)
-
Item No.:2659770000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 220 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, Aluminium, black, Aluminium
-
Item No.:2659760000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, Polycarbonate, glass-fibre reinforced polycarbonate, black, Transparent
-
Item No.:2659750000Packaging unit:1 PC
FieldPower® enclosures, 196 mm, 196 mm, 155 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2743480000Packaging unit:1 PC
FieldPower® electronic load monitoring, IP65, in complete state, 4 A, M12 A-coded (power), M12 A-coded (IO-Link)
-
Item No.:8000056232Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch
-
Item No.:2921380000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:1003260000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:2819530000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch
-
Item No.:1440920000Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:1002900000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:1957580000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:1059320000Packaging unit:1 PC
FieldPower® power distribution box, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC)
-
Item No.:1957590000Packaging unit:1 PC
FieldPower® power distribution box, IP65, glass-fibre reinforced polycarbonate
-
Item No.:3021790000Packaging unit:1 PC
FieldPower® power distribution box, AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN
-
Item No.:8000007924Packaging unit:1 PC
FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:1961780000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Fuse
-
Item No.:1025060000Packaging unit:1 PC
FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse
-
Item No.:2486990000Packaging unit:5 PC
FieldPower® enclosures, 181 mm, 192 mm, 87 mm, IP65, in complete state, Polycarbonate, Transparent
-
Item No.:1122200000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 25 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1121950000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 87 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:2659730000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 191 mm, 113 mm, IP65, in complete state, Polycarbonate, Transparent
-
Item No.:2659740000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 191 mm, 178 mm, IP65, in complete state, Aluminium, Aluminium
-
Item No.:2659720000Packaging unit:1 PC
FieldPower® enclosures, 191 mm, 191 mm, 113 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black