Properties
Version | FieldPower® power distribution box, DC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Fuse |
Order No. | 8000007924 |
Type | FP BOX FUSE DC |
GTIN (EAN) | 4050118195439 |
Qty. | 1 items |
Depth | 86 mm |
Depth (inches) | 3.386 inch |
Width | 104 mm |
Width (inches) | 4.094 inch |
Net weight | 700 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 5f19cd84-8946-4797-9386-3ac323b95c10 |
Connection data - contact element power bus |
|
Connection data - contact element Branch / Feed-in |
|
Connection data - plug-in connector |
|
Insulating material | Polycarbonate |
Enclosure material | glass-fibre reinforced polycarbonate |
Silicone | No |
Colour | black |
Protection degree |
IP65
in complete state |
UL 94 flammability rating | 5VA |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
Type of mounting |
Screw mounting
Fixing lugs |
Installation advice | Lid screws included |
Function | Fuse |
Can be coded |
Yes
Coded on PE |
Voltage type | DC |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method |
Insulation displacement connection (IDC)
PUSH IN |
Cartridge fuse | 6.3 x 32 mm (1/4 x 1 1/4") |
Conductor outlet direction | 90° |
Failure indicator | Red LED |
Fuse holder (cartridge holder) | Pivoting |
Rated data acc. to IEC for contact element |
|
Rated data acc. to IEC for fuse plug |
|
Rated data acc. to UL for contact element |
|
Rated data acc. to UL for fuse plug |
|
Standards | not UL approved |
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® Box Fuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_261847)
[Manufacturer's Declaration FieldPower® BOX, BOX FUSE and Terminal variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_42270) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96102) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000007924) |
Product Change Notification |
[Product Change Notification FieldPower® box base](https://mdcop.weidmueller.com/mediadelivery/asset/900_90698)
[Produktänderungsmitteilung FieldPower® Box Unterschale](https://mdcop.weidmueller.com/mediadelivery/asset/900_90699) [Technical change to FieldPower® (GHDE)](https://mdcop.weidmueller.com/mediadelivery/asset/900_306319) |
User Documentation |
[Manual FieldPower® Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_252971)
[Datasheet FieldPower® Box Fuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_252972) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000214 |
ETIM 7.0 | EC000214 |
ETIM 8.0 | EC000214 |
ETIM 9.0 | EC000214 |
ETIM 10.0 | EC000214 |
ECLASS 9.0 | 27-14-24-09 |
ECLASS 9.1 | 27-14-24-09 |
ECLASS 10.0 | 27-14-24-09 |
ECLASS 11.0 | 27-14-24-09 |
ECLASS 12.0 | 27-14-24-09 |
ECLASS 13.0 | 27-14-24-09 |
ECLASS 14.0 | 27-14-24-09 |
ECLASS 15.0 | 27-14-24-09 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UL) | E310075 |
Accessories
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749330000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
-
Item No.:1772460000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)
-
Item No.:2545540000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:4323210000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323220000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:1114530000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:4329610000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323240000Packaging unit:10 PC
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
-
Item No.:4324010000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323230000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2545550000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
-
Item No.:2811470000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1772300000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1460580000Packaging unit:10 PC
Miniature fuse, quick-acting, 0.5 A, G-Si. 6.3 x 32
-
Item No.:1460630000Packaging unit:10 PC
Miniature fuse, quick-acting, 7 A, G-Si. 6.3 x 32
-
Item No.:1460650000Packaging unit:10 PC
Miniature fuse, quick-acting, 12.5 A, G-Si. 6.3 x 32
-
Item No.:1460590000Packaging unit:10 PC
Miniature fuse, quick-acting, 1 A, G-Si. 6.3 x 32
-
Item No.:1460610000Packaging unit:10 PC
Miniature fuse, quick-acting, 3 A, G-Si. 6.3 x 32
-
Item No.:1460620000Packaging unit:10 PC
Miniature fuse, quick-acting, 5 A, G-Si. 6.3 x 32
-
Item No.:1460600000Packaging unit:10 PC
Miniature fuse, quick-acting, 2 A, G-Si. 6.3 x 32
-
Item No.:1460640000Packaging unit:10 PC
Miniature fuse, quick-acting, 10 A, G-Si. 6.3 x 32
-
Item No.:1532200000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No
-
Item No.:1532210000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes