Properties
Version | FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch |
Order No. | 8000056232 |
Type | FP BOX ON/OFF VG M20 3AN |
GTIN (EAN) | 4064675385950 |
Qty. | 1 items |
Depth | 165 mm |
Depth (inches) | 6.496 inch |
Height | 181 mm |
Height (inches) | 7.126 inch |
Width | 104 mm |
Width (inches) | 4.094 inch |
Net weight | 1,191.57 g |
Storage temperature | -20 °C...55 °C |
Operating temperature | -20 °C...45 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 7645f3b1-6db9-495d-9e21-ab1d894aff05 |
Cable gland clamping area, max. | 12 mm |
Cable gland clamping area, min. | 6 mm |
Cable gland material | Polyamide 6 |
Number of cable glands | 1 |
Connection data - contact element power bus |
|
Connection data - contact element Branch / Feed-in |
|
Insulating material | Polycarbonate |
Enclosure material | glass-fibre reinforced polycarbonate |
Silicone | No |
Colour | black |
Protection degree |
IP65
in complete state |
UL 94 flammability rating | 5VA |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
lockable | Yes |
Type of mounting |
Screw mounting
Fixing lugs |
Installation advice | Lid screws included |
Function | Maintenance switch |
With cable gland | Yes |
Can be coded |
Yes
Coded on PE |
Voltage type | 3-phase AC |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method |
PUSH IN
Insulation displacement connection (IDC) |
Type of connection, signal | M12, A-coded |
Rated data acc. to IEC for contact element |
|
Rated data acc. to IEC for plug-in connector |
|
Rated data acc. to UL for contact element |
|
Rated data acc. to UL for plug-in connector |
|
Standards | not UL approved |
auxiliary contact | ABB OA1G10 |
Clamping range, plug, max. | 10 mm² |
Clamping range, plug, min. | 0.75 mm² |
Operating voltage | 690 V |
Pollution severity | 3 |
Power rating AC-23A | 7.5 kW |
Rated current AC-23A | 16 A |
Rated short-term current resistance ICW | 500 A rms for 1 Second |
Switch according to standard | IEC 60947-3 |
Switch type | ABB OT16FT3 |
Terminals - torque | 0.8 Nm |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 18 |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® ON/OFF variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_207550) |
Engineering Data |
[Application notes -- Application note FieldPower® Box ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_245162)
[Application notes -- Applikationshinweis FieldPower® Box ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_245163) |
User Documentation |
[Datasheet FieldPower® ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_245102)
[Manual FieldPower® PT6 IEC cURus](https://mdcop.weidmueller.com/mediadelivery/asset/900_252969) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000214 |
ETIM 7.0 | EC000214 |
ETIM 8.0 | EC000214 |
ETIM 9.0 | EC000214 |
ETIM 10.0 | EC000214 |
ECLASS 9.0 | 27-14-24-09 |
ECLASS 9.1 | 27-14-24-09 |
ECLASS 10.0 | 27-14-24-09 |
ECLASS 11.0 | 27-14-24-09 |
ECLASS 12.0 | 27-14-24-09 |
ECLASS 13.0 | 27-14-24-09 |
ECLASS 14.0 | 27-14-24-09 |
ECLASS 15.0 | 27-14-24-09 |
ROHS | Conform |
Accessories
-
-
Item No.:4323240000Packaging unit:10 PC
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
-
Item No.:2545540000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:4329610000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323220000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:1114530000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:2545550000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:4323210000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4324010000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323230000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
-
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749330000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
-
Item No.:1532210000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes
-
Item No.:1532200000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No
Individual parts
-
Item No.:2051180000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:1070140000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1957620000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1909690000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, Polyamide 6
-
Item No.:1113120000Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 104 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch