Properties
Order No. | 2683720000 |
Type | TC INL BIG 1 |
GTIN (EAN) | 4050118701838 |
Qty. | 1 items |
Depth | 447 mm |
Depth (inches) | 17.598 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 600 mm |
Width (inches) | 23.622 inch |
Net weight | 3,393.28 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Foam inlay universal big |
Assembly | with tools |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ETIM 10.0 | EC011819 |
ECLASS 9.1 | 21-07-92-03 |
ECLASS 10.0 | 21-07-92-03 |
ECLASS 11.0 | 21-07-04-12 |
ECLASS 12.0 | 21-07-04-12 |
ECLASS 13.0 | 21-07-04-12 |
ECLASS 14.0 | 21-07-04-12 |
ECLASS 15.0 | 21-07-04-12 |
ROHS | Conform |
Accessories
-
Item No.:9006060000Packaging unit:1 PC
Cutting and screwing-tool, Cutting tool for one-hand operation
-
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
-
-
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:2749560000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 70 mm, Blade thickness (A): 0.6 mm
-
Item No.:2748970000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 2 mm, Blade length: 70 mm, Blade thickness (A): 2 mm, Blade size, crosshead: 2
-
Item No.:2748960000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 1 mm, Blade length: 70 mm, Blade thickness (A): 1 mm, Blade size, crosshead: 1
-
Item No.:2748900000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 2.5 mm, Blade length: 70 mm, Blade thickness (A): 0.4 mm
-
Item No.:2748920000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 3.5 mm, Blade length: 70 mm, Blade thickness (A): 0.6 mm
-
Item No.:2748940000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 5.5 mm, Blade length: 70 mm, Blade thickness (A): 1 mm
Is accessory of
Individual part of
Individual parts
-
-
-
-
Item No.:2749560000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 70 mm, Blade thickness (A): 0.6 mm
-
Item No.:2748970000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 2 mm, Blade length: 70 mm, Blade thickness (A): 2 mm, Blade size, crosshead: 2
-
Item No.:2748960000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 1 mm, Blade length: 70 mm, Blade thickness (A): 1 mm, Blade size, crosshead: 1
-
Item No.:9006060000Packaging unit:1 PC
Cutting and screwing-tool, Cutting tool for one-hand operation
-
-
Item No.:9006120000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.5mm², 6mm², Oval crimping, Double crimp
-
Item No.:1444050000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.14mm², 6mm², Trapezoidal crimp
-
-
Item No.:2748920000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 3.5 mm, Blade length: 70 mm, Blade thickness (A): 0.6 mm
-
Item No.:2748900000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 2.5 mm, Blade length: 70 mm, Blade thickness (A): 0.4 mm
-
Item No.:2748940000Packaging unit:5 PC
Screwdriver insert, Blade width (B): 5.5 mm, Blade length: 70 mm, Blade thickness (A): 1 mm