Properties
Version | FieldPower® power distribution box, 3-phase AC, IP65, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch |
Order No. | 8000028513 |
Type | FP BOX ON/OFF16A FUSE R |
GTIN (EAN) | 4050118505368 |
Qty. | 1 items |
Depth | 165 mm |
Depth (inches) | 6.496 inch |
Height | 181 mm |
Height (inches) | 7.126 inch |
Width | 192 mm |
Width (inches) | 7.559 inch |
Net weight | 2,250 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -25 °C…45 °C |
Operating temperature | -25 °C...45 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 7645f3b1-6db9-495d-9e21-ab1d894aff05 |
Connection data - contact element power bus |
|
Connection data - contact element Branch / Feed-in |
|
Connection data - plug-in connector |
|
Insulating material | Polycarbonate |
Enclosure material | glass-fibre reinforced polycarbonate |
Silicone | No |
Colour | black |
Protection degree | IP65 |
UL 94 flammability rating | 5VA |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
lockable | Yes |
Type of mounting |
Screw mounting
Fixing lugs |
Installation advice | Lid screws included |
Function | Maintenance switch |
With cable gland | Yes |
Can be coded |
Yes
Coded on PE |
Voltage type | 3-phase AC |
Number of poles | 5 |
Number of connections / pole | 1 |
Wire connection method |
Insulation displacement connection (IDC)
PUSH IN |
Type of connection, signal | M12, A-coded |
Cartridge fuse | 10 x 38 mm |
Conductor outlet direction | 90° |
Failure indicator | Red LED |
Fuse holder (cartridge holder) | Pivoting |
Rated data acc. to IEC for contact element |
|
Rated data acc. to IEC for fuse plug |
|
Rated data acc. to IEC for plug-in connector |
|
Rated data acc. to UL for contact element |
|
Rated data acc. to UL for fuse plug |
|
Rated data acc. to UL for plug-in connector |
|
Standards | not UL approved |
auxiliary contact | ABB OA1G10 |
Clamping range, plug, max. | 10 mm² |
Clamping range, plug, min. | 0.75 mm² |
Operating voltage | 400 V |
Pollution severity | 3 |
Power rating AC-23A | 7.5 kW |
Rated current AC-23A | 16 A |
Switch according to standard | IEC 60947-3 |
Switch type | ABB OT16FT3 |
Terminals - torque | 0.8 Nm |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 18 |
Approval/Certificate/Document of Conformity | [Manufacturer's Declaration FieldPower® ON/OFF variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_207550) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66652)
[Application notes -- Application note FieldPower® Box ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_245162) [Application notes -- Applikationshinweis FieldPower® Box ON/OFF](https://mdcop.weidmueller.com/mediadelivery/asset/900_245163) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000028513) |
User Documentation |
[Manual FieldPower® Box](https://mdcop.weidmueller.com/mediadelivery/asset/900_252971)
[Manual FieldPower® Box ON/OFF 16A FUSE R](https://mdcop.weidmueller.com/mediadelivery/asset/900_252974) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000214 |
ETIM 7.0 | EC000214 |
ETIM 8.0 | EC000214 |
ETIM 9.0 | EC000214 |
ETIM 10.0 | EC000214 |
ECLASS 9.0 | 27-14-24-09 |
ECLASS 9.1 | 27-14-24-09 |
ECLASS 10.0 | 27-14-24-09 |
ECLASS 11.0 | 27-14-24-09 |
ECLASS 12.0 | 27-14-24-09 |
ECLASS 13.0 | 27-14-24-09 |
ECLASS 14.0 | 27-14-24-09 |
ECLASS 15.0 | 27-14-24-09 |
ROHS | Conform |
Accessories
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749330000Packaging unit:1 PC
Screwdriver, Blade width (B): 3 mm, Blade length: 80 mm, Blade thickness (A): 0.5 mm
-
Item No.:2811470000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1772300000Packaging unit:50 PC
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1532200000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No
-
Item No.:1532210000Packaging unit:1 PC
Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes
-
Item No.:2545550000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:4324010000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323210000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4329610000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323240000Packaging unit:10 PC
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
-
Item No.:4323220000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:2545540000Packaging unit:1 PC
Field Power® sealing insert, Seal with connection thread, IP65, with corresponding enclosure, EPDM
-
Item No.:1114530000Packaging unit:10 PC
Field Power® sealing insert, Seal, IP54, with corresponding enclosure, EPDM
-
Item No.:4323230000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
-
-
Item No.:1772460000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)
Individual parts
-
Item No.:1957620000Packaging unit:1 PC
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
-
Item No.:1966080000Packaging unit:4 PC
Fuse terminal, Screw connection, dark beige, 25 mm², 32 A, 690 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:4323230000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323220000Packaging unit:10 PC
Field Power® sealing insert, Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM
-
Item No.:4323240000Packaging unit:10 PC
Field Power® sealing insert, Blank seal, IP65, with corresponding enclosure, EPDM
-
Item No.:1121980000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:8000005211Packaging unit:1 PC
FieldPower® enclosures, 181 mm, 192 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch