Boxes for rolling stock
We offer enclosure solutions for on-vehicle use. Our motor connection boxes for DC, three-phase and AC drives guarantee perfect functionality even with high current and high voltage. Their space-saving design allows flexible use of the installation space and due to the current load tolerance, heating is low, resulting in higher durability. In addition, our gangway connection boxes ensure the distribution of the supply voltage in train sets, providing robust and safe protection for the power supply of trains.
-
Item No.:8000148146Packaging unit:1 PC
Enclosures, Height: 230 mm, Width: 330 mm, Depth: 181 mm, Basic material: Aluminium AlSi12, Powder coating, Deep black
-
Item No.:8000148147Packaging unit:1 PC
Enclosures, Height: 313 mm, Width: 404 mm, Depth: 181 mm, Basic material: Aluminium AlSi12, Powder coating, Deep black
-
Item No.:8000092462Packaging unit:1 PC
Enclosures, Height: 303 mm, Width: 290 mm, Depth: 157.5 mm, Gland plates: Bottom, top, Basic material: Stainless steel 1.4301 (304), untreated, silver
Added to Your Shopping Cart