Properties
Version | WS, Terminal marker, 10 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, Allen-Bradley, To customer specification |
Order No. | 1828460000 |
Type | WS 10/6 MC SDR |
GTIN (EAN) | 4032248367399 |
Qty. | 120 items |
Height | 10 mm |
Height (inches) | 0.394 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 0.14 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
Weidmueller
Allen-Bradley |
Colour | To customer specification |
Colour of printing | black |
Material | Polyamide 66 |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 MultiCard = Terminal marker |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Orientation of print | horizontal and vertical |
Printed characters | Requires M-Print PRO File |
Printing method | MC Laser |
UL 94 flammability rating | V-2 |
Width | 6 mm |
Pitch in mm (P) | 6 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1828460000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
-
Item No.:2051240000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2051550000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, yellow
-
Item No.:2051260000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, green
-
Item No.:2051340000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, yellow
-
Item No.:2051210000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2871950000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, yellow, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2872160000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2872210000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, brown, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2051220000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, red
-
Item No.:2051250000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, yellow
-
Item No.:2051280000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2872200000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Light Grey, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2871960000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Light Grey, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2051330000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, Light Grey
-
Item No.:2051230000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, orange
-
Item No.:2534400000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, Dark Blue
-
Item No.:2872150000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, green, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2051180000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2051520000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2871920000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, violet, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2051310000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, black
-
Item No.:2872110000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2872010000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, red, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:2872090000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, brown, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:2847720000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 3
-
Item No.:2871870000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, blue, 4 mm², 32 A, 1000 V, Number of connections: 2
-
Item No.:2051290000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, white
-
Item No.:2872170000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2872140000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, orange, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2847730000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, dark beige, 4 mm², 32 A, 1000 V, Number of connections: 4
-
Item No.:2429010000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Item No.:2460130000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 150 V, 6.3 A, dark beige
-
Item No.:2460140000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 70 V, 6.3 A, dark beige
-
Item No.:2459010000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 36 V, 6.3 A, dark beige
-
Item No.:2460120000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Item No.:2583190000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583180000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583170000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2583090000Packaging unit:5 PC
Auxiliary connection (terminal), 6 mm², Number of connections: 2
-
Item No.:2582520000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, blue
-
Item No.:2581720000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Item No.:2428980000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Item No.:2428950000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 500 V, 6.3 A, dark beige
-
Item No.:2460190000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 150 V, 6.3 A, dark beige
-
Item No.:2581710000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Item No.:2460200000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 70 V, 6.3 A, dark beige
-
Item No.:2428930000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Item No.:2460180000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Item No.:2428960000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Item No.:2581700000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Item No.:2581790000Packaging unit:50 PC
Fuse terminal, PUSH IN, 4 mm², 250 V, 6.3 A, dark beige
-
Item No.:2582530000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 4 mm², 250 V, 32 A, blue
-
Item No.:2458990000Packaging unit:50 PC
Distribution terminal with fuse, PUSH IN, 4 mm², 36 V, 6.3 A, dark beige
-
Item No.:2831530000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Item No.:2831540000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Item No.:2831550000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 32 A, dark beige
-
Item No.:2831520000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 250 V, 20 A, dark beige
-
Item No.:2540270000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540230000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540290000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540250000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540260000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540300000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Item No.:1991860000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2734170000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², white
-
Item No.:2819950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, yellow
-
Item No.:2490370000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2540170000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Item No.:2540090000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540060000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540180000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Item No.:2540110000Packaging unit:50 PC
PE terminal, PUSH IN, 4 mm², 800 V, 0 A, Green/yellow
-
Item No.:2540080000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2540050000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540070000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, dark beige
-
Item No.:2540100000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 4 mm², 800 V, 32 A, blue
-
Item No.:2898770000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2898740000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2429850000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, dark beige
-
Item No.:2429890000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, orange
-
Item No.:2898750000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2898760000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2429880000Packaging unit:50 PC
Test-disconnect terminal, PUSH IN, 4 mm², 500 V, 20 A, blue
-
Item No.:2552130000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552110000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552180000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551550000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551510000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2551530000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2551540000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552120000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552170000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552090000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552100000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552160000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, black/yellow
-
Item No.:2552140000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552150000Packaging unit:10 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, blue
-
Item No.:2552190000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige
-
Item No.:2552200000Packaging unit:1 PC
Feed-through terminal, PUSH IN, 35 mm², 1000 V, 125 A, dark beige