Properties
Version | Voltage testers, No |
Order No. | 2855000000 |
Type | SD ELEC PRO |
GTIN (EAN) | 4064675530343 |
Qty. | 1 items |
Depth | 22.2 mm |
Depth (inches) | 0.874 inch |
Width | 154.1 mm |
Width (inches) | 6.067 inch |
Diameter | 22.2 mm |
Net weight | 42.5 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Srewdriver Voltagetester |
AC voltage measuring range | 100-250 V |
Blade length | 63 mm |
Blade width (B) | 3 mm |
Continuity test | No |
DC voltage measuring range | 230 V |
Display | Visual |
Frequency range, max. | 500 Hz |
Frequency range, min. | 50 Hz |
Working temperature, max. | 50 °C |
Working temperature, min. | -10 °C |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ETIM 10.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
ECLASS 14.0 | 27-20-03-08 |
ECLASS 15.0 | 27-20-03-08 |
ROHS | Conform |