Properties
Version | Cross-connector (terminal), Plugged, orange, 32 A, Number of poles: 20, Pitch in mm (P): 6.00, Insulated: Yes, Width: 27.95 mm |
Order No. | 2883800000 |
Type | ZQV 4N/20 |
GTIN (EAN) | 4064675848769 |
Qty. | 20 items |
Depth | 120.7 mm |
Depth (inches) | 4.752 inch |
Height | 2.8 mm |
Height (inches) | 0.11 inch |
Width | 27.95 mm |
Width (inches) | 1.1 inch |
Net weight | 0.78 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Operating temperature | -60 °C...130 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | orange |
UL 94 flammability rating | V-0 |
Explosion-tested version | No |
Type of fixing | Plugged |
Type of mounting | Plugged |
Rated current, multi-pole | 32 A |
Type | Plug |
Pitch in mm (P) | 6 mm |
Number of poles | 20 |
Rated voltage | 400 V |
Rated current | 32 A |
Product information | Due to stability and temperature reasons It is only possible to break out 60% of contact elements The usage of cross connectors reduces the rated voltage to 400VThe voltage reduced to 25V if cut cross connection with blank cut edges are used |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_294620) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2883800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2883800000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2883800000&norm=0) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:8442960000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:2892680000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:2892650000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:2892660000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:2892670000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 4 mm², 32 A, 800 V, Number of connections: 2
-
Item No.:2893910000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2894000000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2894100000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2894050000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2894030000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893960000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893940000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2894060000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2893990000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893860000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893870000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893900000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893980000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2894040000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893950000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893880000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893850000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893970000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2894070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2894120000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2893920000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2894110000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2894080000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2894140000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2894090000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:2893890000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893930000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2893690000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2893710000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:3019360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:2893740000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:2893730000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:3019300000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2893720000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:3019320000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, Dark Blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:3019340000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2893700000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2892750000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:3018840000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:3018940000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892780000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:3019240000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892760000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:3019260000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 20 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892800000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, black, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892770000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892810000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:2892740000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:2892790000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 28 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:3019280000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 20 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:2892820000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 28 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:3019380000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:3019400000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 4 mm², 500 V, Number of connections: 5, Number of levels: 3, TS 35, V-0
-
Item No.:2860570000Packaging unit:20 PC
Potential distributor terminal, Screw connection, blue, 35 mm², 110 A, 1000 V, Number of connections: 5, Number of levels: 1
-
Item No.:2893150000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35
-
Item No.:2893020000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2892900000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2892930000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893120000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:2893050000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893180000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:2893130000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:2892910000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893080000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893070000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2892980000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893110000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2892920000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2892990000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893000000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893090000Packaging unit:50 PC
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2892970000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893210000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35
-
Item No.:2893040000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 150 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2892940000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893190000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 3, Number of levels: 1, TS 35
-
Item No.:2893010000Packaging unit:50 PC
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893030000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 70 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:2893160000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 1, TS 35
-
Item No.:2893200000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 150 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:2893140000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 36 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:2893170000Packaging unit:50 PC
Fuse terminal, Screw connection, black, 4 mm², 6.3 A, 250 V, Number of connections: 3, Number of levels: 1, TS 35
-
Item No.:8237710000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8390590000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8365980000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8467470000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 110 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8420880000Packaging unit:10 PC
MCZ SERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V AC -15 % / +10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8790520000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8790510000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 36 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8790500000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO gold-plated, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8713910000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8574070000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 48 V…110 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8499550000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8713890000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:8713900000Packaging unit:10 PC
MCZ-SERIES TRAK, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 36 V DC +25 % / -30 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No