Properties
Version | Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection |
Order No. | 1406200000 |
Type | PSSR 24VDC/1PH AC 25A |
GTIN (EAN) | 4050118206821 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 27.03.2025 |
Alternative product | [2986890000](~/p/2986890000) |
Depth | 115.9 mm |
Depth (inches) | 4.563 inch |
Height | 98 mm |
Height (inches) | 3.858 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 244 g |
Storage temperature | -55 °C...125 °C |
Operating temperature | -55 °C...100 °C |
Humidity | 40...85 % (indoor) no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223474 |
Rated control voltage | 3.5…32 V DC |
Nominal control current | 10...13 mA |
Power rating | < 500 mW |
Status indicator | LED yellow |
Protective circuit | Suppressor diode |
Input frequency | 10 Hz |
Rated switching voltage | 12...275 V AC |
Continuous current | 17 A (AC 51) @ 40 °C; 3.5 A (AC 53) |
Max. switching current | 25 A |
Load category |
AC 51
AC 53 |
Inrush current | 140 A (10 ms) |
Pulse load, max. current | 250 A (10 ms), non-recurrent |
Load limit integral (I²t) <10 ms | 340 A²s |
Switch-on delay | ≤ 10 ms |
Switch-off delay | ≤ 10 ms |
Voltage drop at max. load | ≤1.25 V |
Leakage current | ≤ 1 mA |
Min. switching current | 5 mA |
Short-circuit-proof | No |
Protective circuit, load side | Varistor |
Contact type | 1 NO contact (Triac (zero-cross switch)) |
Output voltage frequency range | 50...60 Hz |
max. switching frequency (DC control voltage) | 10 Hz |
Version | Single-phase with mounted heat sink (zero-voltage switch output) |
Rail | TS 35 |
Colour | black |
Insulation coordination according to | EN 60947-4-3:2014 |
Pollution severity | 2 |
Surge voltage category | III |
Dielectric strength for control side - load side | 4 kVeff |
Dialectric strength of load side - housing | 4 kVeff |
Impulse withstand voltage | 4 kV (1.2/50 µs) |
Protection degree | IP20 |
Certificate No. (cURus) | E223474 |
Wire connection method (control side) | Screw connection |
Nom. rated connection clamping range (control side) | 1.5 mm² |
Min. rated connection clamping range (control side) | 0.13 mm² |
Max. rated connection clamping range (control side) | 3.3 mm² |
Min. tightening torque (control side) | 0.4 Nm |
Max. tightening torque (control side) | 0.5 Nm |
Blade size (control side) | 0.6 x 3.5 mm |
Wire connection method (load side) | Screw connection |
Nom. rated connection clamping range (load side) | 6 mm² |
Min. rated connection clamping range (load side) | 1.5 mm² |
Max. rated connection clamping range (load side) | 6 mm² |
Wire connection method (load side) | M5 ring cable lug (insulated) |
Min. tightening torque (load side) | 2 Nm |
Max. tightening torque (load side) | 3 Nm |
Blade size (load side) | Gr. PZ2 |
Wire connection method | Screw connection |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36000) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61672) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1406200000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1406200000) |
User Documentation | [Beipackzettel / Package Insert - multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_36030) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002055 |
ETIM 7.0 | EC002055 |
ETIM 8.0 | EC002055 |
ETIM 9.0 | EC002055 |
ETIM 10.0 | EC002055 |
ECLASS 9.0 | 27-37-10-14 |
ECLASS 9.1 | 27-37-10-14 |
ECLASS 10.0 | 27-37-10-14 |
ECLASS 11.0 | 27-37-10-14 |
ECLASS 12.0 | 27-37-10-14 |
ECLASS 13.0 | 27-37-10-14 |
ECLASS 14.0 | 27-37-10-14 |
ECLASS 15.0 | 27-37-10-14 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E223474 |
Accessories
-
-
Item No.:2749810000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1805610000Packaging unit:10 PC
End bracket, grey, TS 35, None, metal, Width: 12.5 mm, 100 °C
-
Item No.:2749340000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:1881280000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable
-
Item No.:2749450000Packaging unit:1 PC
Screwdriver, Blade width (B): 100 mm, Blade thickness (A):
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
Item No.:2749680000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
-
Item No.:2749930000Packaging unit:1 PC
Screwdriver, Blade width (B): 2 mm, 100 mm, Blade thickness (A): 2
Relay Modules & Solid-State RelaysApplication rangePowerPower solid-state relaysPSSR single phasewith heat sinkCurrent-monitoring modules
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
MarkersDevice markersMultiCardESGESG 6/15Blank
ToolsScrewdriversUninsulated screwdrivers and setsCrosshead screwdriver Pozidriv
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
ToolsScrewdriversVDE-insulated SlimLine screwdriverCrosshead screwdriver, Pozidrive
ToolsScrewdriversVDE insulated screwdrivers and setsCrosshead screwdriver Pozidriv