Properties
Version | Temperature switch, grey white |
Order No. | 2558200000 |
Type | THSW 3K 0°+60°C CO |
GTIN (EAN) | 4050118568851 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Depth | 47.5 mm |
Depth (inches) | 1.87 inch |
Height | 59.5 mm |
Height (inches) | 2.343 inch |
Width | 37 mm |
Width (inches) | 1.457 inch |
Net weight | 67 g |
Operating temperature range | -20...80 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Contact design | CO contact |
Operating temperature range | -20...80 °C |
Switching current, NC contact | 10 A |
Switching current, NC contact, inductive load cos φ = 0.6 | 2 A |
Switching current, NO contact | 5 A |
Switching current, NO contact, inductive load cos φ = 0.6 | 2 A |
Switching difference | 3 K |
Switching tolerance | ±3 K |
Switching voltage | 250 V AC / 30 V DC |
Temperature setting range, max. | 60 °C |
Temperature setting range, min. | 0.01 °C |
Type of connection | Screw connection |
Type of mounting | Rail |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58497) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52962) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2558200000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_58480) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002014 |
ETIM 7.0 | EC002014 |
ETIM 8.0 | EC004587 |
ETIM 9.0 | EC004587 |
ETIM 10.0 | EC004587 |
ECLASS 9.1 | 27-21-07-07 |
ECLASS 10.0 | 27-21-07-07 |
ECLASS 11.0 | 27-21-07-07 |
ECLASS 12.0 | 27-21-07-07 |
ECLASS 13.0 | 27-21-07-07 |
ECLASS 14.0 | 27-21-07-07 |
ECLASS 15.0 | 27-21-07-07 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E497840 |