Properties
Version | Battery |
Order No. | 2757620000 |
Type | US67-BAT-COSL |
GTIN (EAN) | 4064675018315 |
Qty. | 1 items |
Depth | 14.7 mm |
Depth (inches) | 0.579 inch |
Height | 52.5 mm |
Height (inches) | 2.067 inch |
Width | 14.7 mm |
Width (inches) | 0.579 inch |
Width with add-on components | 49.7 mm |
Diameter | 14.7 mm |
Net weight | 21.15 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Is an accessory | Yes |
Number of battery cells | 1 |
Battery type | Lithium |
Battery voltage | 3.6 V |
Battery capacity | 2.2 Ah |
Battery lifetime | >2 years depending on the transmission interval and the operating temperature |
User Documentation | [Quick start guide -- IS US67-BAT-COSL](https://mdcop.weidmueller.com/mediadelivery/asset/900_292989) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000356 |
ETIM 7.0 | EC000356 |
ETIM 8.0 | EC000356 |
ETIM 9.0 | EC000356 |
ETIM 10.0 | EC000356 |
ECLASS 9.0 | 27-05-04-01 |
ECLASS 9.1 | 27-05-04-90 |
ECLASS 10.0 | 27-05-04-01 |
ECLASS 11.0 | 27-05-04-01 |
ECLASS 12.0 | 27-05-04-01 |
ECLASS 13.0 | 27-05-04-01 |
ECLASS 14.0 | 27-05-04-01 |
ECLASS 15.0 | 27-05-04-01 |
ROHS | Conform |