Properties
Order No. | 3008440000 |
Type | PILOTKIT U-SENSE VIBRATION |
GTIN (EAN) | 4099986910904 |
Qty. | 1 items |
Net weight | 2,980 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 Lead monoxide 1317-36-8 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001099 |
ETIM 7.0 | EC001099 |
ETIM 8.0 | EC001099 |
ETIM 9.0 | EC001099 |
ECLASS 9.0 | 19-17-01-00 |
ECLASS 9.1 | 19-17-01-00 |
ECLASS 10.0 | 19-17-05-90 |
ECLASS 11.0 | 19-17-05-90 |
ECLASS 12.0 | 19-17-05-90 |
ECLASS 13.0 | 19-17-05-90 |
ECLASS 14.0 | 19-17-05-90 |
Accessories
-
-
-
-
Item No.:2682630000Packaging unit:1 PC
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
-
Item No.:8000058270Packaging unit:1 PC
FieldPower® IoT-Box, LAN, Wireless, IP54
-
Measuring and Monitoring SystemsMechanical- & electronic sensorsu-sense vibrationSensor accessories
ControlsIoT-GatewaysIoT-Gateways
ControlsIoT-GatewaysDecentralised IoT-Gateways IP65
Measuring and Monitoring SystemsMechanical- & electronic sensorsu-sense vibrationWireless sensors