Properties
Version | Adapter plate |
Order No. | 2811910000 |
Type | US67-PLATE64-STD |
GTIN (EAN) | 4064675292975 |
Qty. | 1 items |
Depth | 64 mm |
Depth (inches) | 2.52 inch |
Height | 11.5 mm |
Height (inches) | 0.453 inch |
Width | 64 mm |
Width (inches) | 2.52 inch |
Diameter | 64 mm |
Net weight | 132 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...85 °C |
Humidity at operating temperature | 5…95 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Is an accessory | Yes |
Type of accessory | Mounting accessories |
Type of thread | metric |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_323468) |
User Documentation | [Quick start guide -- IS US67-PLATE64-STD](https://mdcop.weidmueller.com/mediadelivery/asset/900_292988) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |
ECLASS 9.1 | 27-20-14-92 |
ECLASS 10.0 | 27-20-14-92 |
ECLASS 11.0 | 27-20-14-92 |
ECLASS 12.0 | 27-20-14-92 |
ECLASS 13.0 | 27-20-14-92 |
ECLASS 14.0 | 27-20-14-92 |
ECLASS 15.0 | 27-20-14-92 |
ROHS | Conform |