Properties
Version | VG MS ZE (standard brass cable gland strain relief), Cable glands, straight, PG 29, 8 mm, OD min. 17 - OD max. 27 mm, IP65, Brass, nickel-plated |
Order No. | 1718860000 |
Type | VG 29-MS54-ZE |
GTIN (EAN) | 4008190352080 |
Qty. | 25 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.08.2024 |
Alternative product | [1569120000](~/p/1569120000) |
Height | 35 mm |
Height (inches) | 1.378 inch |
Length | 43 mm |
Length (inches) | 1.693 inch |
Net weight | 149.5 g |
Operating temperature | -20 °C...80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b5ff1f66-ddba-4739-9fc0-0521ddb52139 |
IP54 | |
AF size | 42 mm |
AF size 1 | 42 mm |
AF size 2 | 40 mm |
Cable glands |
PG
PG 29 |
Clamping range, strain relief, max. | 30 mm |
Clamping range, strain relief, min. | 19 mm |
External thread | PG 29 |
Halogen | No |
Length of thread | 8 mm |
Material | Brass, nickel-plated |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
Outer cable diameter, max. | 27 mm |
Outer cable diameter, min. | 17 mm |
Pitch of thread | 1.59 mm |
Protection degree with GWDR | IP65 |
Seal insert | NBR |
Sealing | NBR |
Torque for cap nut, max. | 6.7 Nm |
Torque for cap nut, min. | 6.7 Nm |
Torque for connecting adapter, max. | 10 Nm |
Torque for connecting adapter, min. | 10 Nm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1718860000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ROHS | Conform |
Accessories
-
Item No.:1719210000Packaging unit:50 PC
SKMU MS (brass locknut), Locknut, PG 29, 4 mm, Brass, nickel-plated
-
Item No.:1719500000Packaging unit:50 PC
GWDR PO (flat gasket - polyethylene), Sealing ring, PG 29, Polyethylene
-
Item No.:1719600000Packaging unit:50 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 29, Neoprene
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsPolyethylene flat gasket - GWDR PO
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP