Properties
Version | SKMU MS (brass locknut), Locknut, PG 29, 4 mm, Brass, nickel-plated |
Order No. | 1719210000 |
Type | SKMU PG29-MS |
GTIN (EAN) | 4008190352431 |
Qty. | 50 items |
Height | 4 mm |
Height (inches) | 0.157 inch |
Net weight | 11.7 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f350dea6-3de1-42c5-a935-c4eb3e9d5e3c |
AF size 1 | 41 mm |
Cable glands | PG 29 |
External thread | PG 29 |
Halogen | No |
Internal thread | PG 29 |
Length of thread | 4 mm |
Material | Brass, nickel-plated |
O.D. | 47.36 mm |
Pitch of thread | 1.59 mm |
Thickness | 4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_325528) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1719210000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ETIM 10.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ECLASS 14.0 | 27-14-08-05 |
ECLASS 15.0 | 27-14-08-05 |
ROHS | Conform |
Is accessory of
-
Item No.:1569120000Packaging unit:10 PC
VG MS (standard brass cable gland), Cable glands, straight, PG 29, 8 mm, OD min. 18 - OD max. 25 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version