RS 70 - Profile housing
-
Item No.:1795690000Packaging unit:20 PC
Mounting rail housing beige, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:0119660000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:1162890000Packaging unit:20 PC
Mounting rail housing black, End plate DIN mounting rail left, Width: 10 mm
-
Item No.:2062690000Packaging unit:20 PC
Mounting rail housing orange, End plate DIN mounting rail right, Width: 10 mm
-
Item No.:0119560000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 10 mm
-
Item No.:2064300000Packaging unit:1 PC
Mounting rail housing orange, End plate DIN mounting rail right, Width: 10 mm
-
Item No.:0126260000Packaging unit:20 PC
Clip-in foot, RS 70 orange, End plate DIN mounting rail right, Width: 10 mm
-
Item No.:0213760000Packaging unit:20 PC
Clip-in foot, RS 70 orange, Intermediate part, Clip-in foot, Width: 10 mm
-
Item No.:0119760000Packaging unit:20 PC
Electronics housings, RS 70 orange, Intermediate part, Width: 5 mm
-
Item No.:0120060000Packaging unit:20 PC
Electronics housings, RS 70 orange, Intermediate part, Width: 45 mm
-
Item No.:0119860000Packaging unit:20 PC
Electronics housings, RS 70 orange, Intermediate part, Width: 15 mm
-
Item No.:0119960000Packaging unit:20 PC
Electronics housings, RS 70 orange, Intermediate part, Width: 30 mm
-
Item No.:0126160000Packaging unit:20 PC
Electronics housings, RS 70 orange, Intermediate part, Width: 25 mm