QL / SAK 16
Screwable cross-connections are easy to mount and de mount. Thanks to the big contact surface, even high currents can be transmitted with maximum contact reliability.
-
Item No.:0470900000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: No, Width: 41.7 mm
-
Item No.:0470800000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: No, Width: 29.8 mm
-
Item No.:0470700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 17.9 mm
-
Item No.:0471000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 76 A, Number of poles: 10, Pitch in mm (P): 6.00, Insulated: No, Width: 113.1 mm
Added to Your Shopping Cart