Properties
Version | Protective cable hose tool |
Order No. | 2553920000 |
Type | CBC-T 15 |
GTIN (EAN) | 4050118564051 |
Qty. | 10 items |
Diameter | 15 mm |
Net weight | 11 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | green |
Diameter | 15 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002161 |
ETIM 7.0 | EC002161 |
ETIM 8.0 | EC002161 |
ETIM 9.0 | EC002161 |
ECLASS 9.1 | 21-04-90-50 |
ECLASS 10.0 | 21-04-90-50 |
ECLASS 11.0 | 21-04-51-19 |
ECLASS 12.0 | 21-04-51-19 |
ECLASS 13.0 | 21-04-51-19 |
ECLASS 14.0 | 21-04-51-19 |