Özellikler
Version | Cable duct tag rail kit, 30 mm x |
Order No. | 2554120000 |
Type | CD-LBK |
GTIN (EAN) | 4050118564242 |
Qty. | 20 adet |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Height | 30 mm |
Height (inches) | 1,181 inch |
Length | 500 mm |
Length (inches) | 19,685 inch |
Net weight | 214,5 g |
Operating temperature range | -5...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour |
yellow
grey |
Material | PVC |
Operating temperature range | -5...60 °C |
UL 94 flammability rating | V-0 |
Version | Kit (holder + rail) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.1 | 27-40-07-90 |
ECLASS 10.0 | 27-40-07-90 |
ECLASS 11.0 | 27-40-07-92 |
ECLASS 12.0 | 27-40-07-92 |
ECLASS 13.0 | 27-40-07-92 |
ECLASS 14.0 | 27-40-07-92 |
ECLASS 15.0 | 27-40-07-92 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2590180000Ambalaj birimi:16 Meter
Cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589540000Ambalaj birimi:64 Meter
Cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2590140000Ambalaj birimi:16 Meter
Cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589630000Ambalaj birimi:32 Meter
Cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589610000Ambalaj birimi:32 Meter
Cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2590170000Ambalaj birimi:24 Meter
Cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589580000Ambalaj birimi:32 Meter
Cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589560000Ambalaj birimi:52 Meter
Cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589590000Ambalaj birimi:48 Meter
Cable duct, 37.5 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2662490000Ambalaj birimi:24 Meter
60 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662460000Ambalaj birimi:24 Meter
40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662640000Ambalaj birimi:16 Meter
100 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662540000Ambalaj birimi:24 Meter
80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662600000Ambalaj birimi:40 Meter
60 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662610000Ambalaj birimi:32 Meter
80 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662470000Ambalaj birimi:24 Meter
40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662650000Ambalaj birimi:40 Meter
40 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662620000Ambalaj birimi:24 Meter
100 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662560000Ambalaj birimi:24 Meter
80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589670000Ambalaj birimi:24 Meter
Cable duct floor duct, 40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589510000Ambalaj birimi:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589500000Ambalaj birimi:8 Meter
Cable duct, 100 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589550000Ambalaj birimi:24 Meter
Cable duct floor duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589470000Ambalaj birimi:16 Meter
Cable duct, 60 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589450000Ambalaj birimi:16 Meter
Cable duct, 100 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589620000Ambalaj birimi:24 Meter
Cable duct floor duct, 80 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589710000Ambalaj birimi:36 Meter
Cable duct floor duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589400000Ambalaj birimi:16 Meter
Cable duct, 100 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662580000Ambalaj birimi:16 Meter
100 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662570000Ambalaj birimi:16 Meter
80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2662530000Ambalaj birimi:20 Meter
60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2588720000Ambalaj birimi:16 Meter
Cable duct, 100 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588530000Ambalaj birimi:32 Meter
Cable duct, 80 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588660000Ambalaj birimi:24 Meter
Cable duct, 40 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588560000Ambalaj birimi:48 Meter
Cable duct, 30 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588750000Ambalaj birimi:24 Meter
Cable duct, 60 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588600000Ambalaj birimi:36 Meter
Cable duct, 60 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588840000Ambalaj birimi:16 Meter
Cable duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588730000Ambalaj birimi:24 Meter
Cable duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588650000Ambalaj birimi:32 Meter
Cable duct, 30 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588450000Ambalaj birimi:80 Meter
Cable duct, 30 mm x 25 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588770000Ambalaj birimi:24 Meter
Cable duct, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588580000Ambalaj birimi:40 Meter
Cable duct, 40 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588610000Ambalaj birimi:24 Meter
Cable duct, 80 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588680000Ambalaj birimi:24 Meter
Cable duct, 60 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589730000Ambalaj birimi:32 Meter
Halogen-free cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589700000Ambalaj birimi:32 Meter
Halogen-free cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589830000Ambalaj birimi:16 Meter
Halogen-free cable duct, 75 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589860000Ambalaj birimi:16 Meter
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589770000Ambalaj birimi:24 Meter
Halogen-free cable duct, 50 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589780000Ambalaj birimi:24 Meter
Halogen-free cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589660000Ambalaj birimi:64 Meter
Halogen-free cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589810000Ambalaj birimi:24 Meter
Halogen-free cable duct, 50 mm x 75 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589750000Ambalaj birimi:32 Meter
Halogen-free cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589880000Ambalaj birimi:16 Meter
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589650000Ambalaj birimi:84 Meter
Halogen-free cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589900000Ambalaj birimi:12 Meter
Halogen-free cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2588910000Ambalaj birimi:16 Meter
Cable duct, 60 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588790000Ambalaj birimi:16 Meter
Cable duct, 100 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589890000Ambalaj birimi:24 Meter
Cable duct floor duct, 40 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588850000Ambalaj birimi:16 Meter
Cable duct, 100 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589030000Ambalaj birimi:8 Meter
Cable duct, 80 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589920000Ambalaj birimi:36 Meter
Cable duct floor duct, 60 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589740000Ambalaj birimi:16 Meter
Cable duct floor duct, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588890000Ambalaj birimi:20 Meter
Cable duct, 40 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589040000Ambalaj birimi:8 Meter
Cable duct, 100 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589820000Ambalaj birimi:24 Meter
Cable duct floor duct, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588920000Ambalaj birimi:16 Meter
Cable duct, 80 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589850000Ambalaj birimi:24 Meter
Cable duct floor duct, 60 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588800000Ambalaj birimi:16 Meter
Cable duct, 40 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589840000Ambalaj birimi:24 Meter
Cable duct floor duct, 80 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2588960000Ambalaj birimi:12 Meter
Cable duct, 60 mm x 150 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589010000Ambalaj birimi:8 Meter
Cable duct, 60 mm x 200 mm, 8.00 mm x 12.00 mm, 2000 mm
-
Ürün No.:2589290000Ambalaj birimi:16 Meter
Halogen-free cable duct, 75 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589410000Ambalaj birimi:24 Meter
Halogen-free cable duct, 50 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2590090000Ambalaj birimi:32 Meter
Halogen-free cable duct, 75 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589960000Ambalaj birimi:64 Meter
Halogen-free cable duct, 37.5 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589320000Ambalaj birimi:16 Meter
Halogen-free cable duct, 50 mm x 100 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589930000Ambalaj birimi:84 Meter
Halogen-free cable duct, 25 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589980000Ambalaj birimi:52 Meter
Halogen-free cable duct, 50 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2590010000Ambalaj birimi:32 Meter
Halogen-free cable duct, 75 mm x 25 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589390000Ambalaj birimi:24 Meter
Halogen-free cable duct, 75 mm x 50 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2590060000Ambalaj birimi:32 Meter
Halogen-free cable duct, 50 mm x 37.5 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589270000Ambalaj birimi:12 Meter
Halogen-free cable duct, 75 mm x 125 mm, 5.00 mm x 7.50 mm, 2000 mm
-
Ürün No.:2589130000Ambalaj birimi:60 Meter
Cable duct, 40 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589100000Ambalaj birimi:72 Meter
Cable duct, 40 mm x 15 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589380000Ambalaj birimi:24 Meter
Cable duct, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589260000Ambalaj birimi:16 Meter
Cable duct, 100 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589420000Ambalaj birimi:20 Meter
Cable duct, 60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589310000Ambalaj birimi:24 Meter
Cable duct, 80 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589230000Ambalaj birimi:36 Meter
Cable duct, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589150000Ambalaj birimi:40 Meter
Cable duct, 60 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589350000Ambalaj birimi:24 Meter
Cable duct, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589080000Ambalaj birimi:96 Meter
Cable duct, 30 mm x 15 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589190000Ambalaj birimi:24 Meter
Cable duct, 100 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589240000Ambalaj birimi:24 Meter
Cable duct, 80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589110000Ambalaj birimi:80 Meter
Cable duct, 30 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589300000Ambalaj birimi:24 Meter
Cable duct, 60 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589180000Ambalaj birimi:32 Meter
Cable duct, 80 mm x 25 mm, 4.00 mm x 6.00 mm, 2000 mm
-
Ürün No.:2589280000Ambalaj birimi:24 Meter
Cable duct, 40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm