Properties
Version | Filter fan, IP54, grey |
Order No. | 2557770000 |
Type | RFF 607 54/230V GY |
GTIN (EAN) | 4050118568417 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.12.2025 |
Depth | 152 mm |
Depth (inches) | 5.984 inch |
Height | 470 mm |
Height (inches) | 18.504 inch |
Width | 470 mm |
Width (inches) | 18.504 inch |
Net weight | 4,100 g |
Operating temperature range | -15...55 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Current consumption |
|
EMC version | No |
Fan type | Roof fan |
Filter class | G 4 |
Fuse | 6 A |
Height of installation cut-outs | 291 mm |
Mounting depth | 57 mm |
Mounting height | 95 mm |
MTBF | 40,000 h |
Noise emission | 69 dB(A) |
Operating temperature range | -15...55 °C |
Power |
|
Protection class (UL) | Type 12 |
Rated voltage | 230 V AC ± 10% |
Type of connection | Terminal strip |
Type of mounting | Snap-on |
Volume flow with exhaust filter |
|
Volume flow, free-blowing |
|
Volume flow, free-blowing at 50 Hz | 550 m³/h |
Volume flow, free-blowing at 60 Hz | 550 m³/h |
Width of installation cut-outs | 291 mm |
With filter | Yes |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_58493) |
User Documentation | [Installation- and operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_94198) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000320 |
ETIM 7.0 | EC000320 |
ETIM 8.0 | EC000320 |
ETIM 9.0 | EC000320 |
ETIM 10.0 | EC000320 |
ECLASS 9.1 | 27-18-07-16 |
ECLASS 10.0 | 27-18-07-16 |
ECLASS 11.0 | 27-18-07-16 |
ECLASS 12.0 | 27-18-07-16 |
ECLASS 13.0 | 27-18-07-16 |
ECLASS 14.0 | 27-18-07-16 |
ECLASS 15.0 | 27-18-07-16 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E252704 |