Klippon® POK mounting plates in combination with earthing plates
Key features of the extensive product range:
- Available in 17 sizes
- Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
- Cover with stainless steel screws in cross-head / slotted design
- Moulded gasket made of silicone or chloroprene
- Fixing holes outside the sealed area to ensure high ingress protection of IP66
- Impact resistance up to 7 Joules
- Mounting directly in the enclosure or using an internal mounting plate
- Direct wall mounting possible using fixing holes or mounting feet
- Fastening thread to attach mounting rails and plates
- Up to E60 fire rating dependent on the configuration
- Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.
-
Item No.:1534360000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 113 mm, Width: 142.5 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:1534410000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 203 mm, Width: 238 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:1534440000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 359 mm, Width: 383 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:1534430000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 203 mm, Width: 583 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:1534370000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 113 mm, Width: 243.5 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:1534350000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 77 mm, Width: 207 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:1534420000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 204 mm, Width: 382 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, galvanized, silver