Klippon® POK
Key features of the extensive product range:
- Available in 17 sizes
- Two standard finishes (colours): grey (similar to RAL 7001 for industrial use) and black (similar to RAL 9011 for harsh environments, Ex)
- Cover with stainless steel screws in cross-head / slotted design
- Moulded gasket made of silicone or chloroprene
- Fixing holes outside the sealed area to ensure high ingress protection of IP66
- Impact resistance up to 7 Joules
- Mounting directly in the enclosure or using an internal mounting plate
- Direct wall mounting possible using fixing holes or mounting feet
- Fastening thread to attach mounting rails and plates
- Up to E60 fire rating dependent on the configuration
- Weidmüller can manufacture and supply this enclosure to match customer specifications - fitted with all necessary terminals and cable glands.
Klippon® POK 080806 - 75 x 80 x 55 mm
Klippon® POK 081106 - 75 x 110 x 56 mm
Klippon® POK 081606 - 75 x 160 x 56 mm
Klippon® POK 081906 - 75 x 190 x 55 mm
Klippon® POK 082306 - 75 x 230 x 56 mm
Klippon® POK 121209 - 120 x 122 x 90 mm
Klippon® POK 122209 - 120 x 220 x 90 mm
Klippon® POK 161609 - 160 x 160 x 90 mm
Klippon® POK 162609 - 160 x 260 x 90 mm
Klippon® POK 163609 - 160 x 360 x 90 mm
Klippon® POK 165609 - 160 x 560 x 90 mm
Klippon® POK 252512 - 250 x 255 x 120 mm
Klippon® POK 252516 - 250 x 255 x 160,5 mm
Klippon® POK 254012 - 250 x 400 x 120 mm
Klippon® POK 254016 - 250 x 400 x 160,5 mm
Klippon® POK 256012 - 250 x 600 x 120 mm
Klippon® POK 404012 - 405 x 400 x 120 mm
Accessories - Klippon® POK
-
Produkt ID:1306000000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1305810000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 80 mm, Depth: 55 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Produkt ID:1305820000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 110 mm, Depth: 56 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Tuotteen tunnus:1306010000Conditionnement:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 110 mm, Depth: 56 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt-ID:1306020000包装单位:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 160 mm, Depth: 56 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1305830000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 160 mm, Depth: 56 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Produkt ID:1305840000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 190 mm, Depth: 55 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Produkt ID:1306030000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 190 mm, Depth: 55 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1305850000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 230 mm, Depth: 56 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Produkt ID:1306040000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 75 mm, Width: 230 mm, Depth: 56 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1306050000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1305870000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 122 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Produkt ID:1305880000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Produkt ID:1306070000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 120 mm, Width: 220 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1306080000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1305890000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 160 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Produkt ID:1305900000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 260 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Produkt ID:1306090000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 260 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1306100000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, black
-
Produkt ID:1305910000Pakningsenhed:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 160 mm, Width: 360 mm, Depth: 90 mm, Basic material: Glass fibre-reinforced polyester, untreated, polished, Silver grey