Properties
Version | Phase busbar (Terminals), 80, Number of poles: 48, Insulated: Yes, 16 |
Order No. | 2658480000 |
Type | G-3L+9-1000/16 C |
GTIN (EAN) | 4050118672046 |
Qty. | 20 items |
Depth | 15.4 mm |
Depth (inches) | 0.606 inch |
31 mm | |
Height (inches) | 1.22 inch |
Width | 1,016 mm |
Width (inches) | 40 inch |
Net weight | 153.1 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Explosion-tested version | No |
Pitch in mm (P) | 17.8 mm |
Number of poles | 48 |
Rated cross-section | 16 mm² |
Rated voltage | 400 V |
Rated current | 80 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165169) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000215 |
ETIM 8.0 | EC000215 |
ETIM 9.0 | EC000215 |
ECLASS 11.0 | 27-37-13-06 |
ECLASS 12.0 | 27-37-13-06 |
ECLASS 13.0 | 27-37-13-06 |
ECLASS 14.0 | 27-37-13-06 |
Approvals |  |
ROHS | Conform |