Properties
Version | System cable, M12 L-code – IP 67 straight socket, PushPull Power, PUR, 5 m |
Order No. | 2732640050 |
Type | IE-CSPD5UD0050LSSVAP-X |
GTIN (EAN) | 4064675022022 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 27.02.2024 |
Length | 5 m |
Length (inches) | 196.85 inch |
Net weight | 500 g |
Operating temperature | -25 °C...75 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant |
Standard, sheathing material | 20939 (80 °C / 600 V) |
Rated current | 16 A |
Rated voltage | 24 V |
Connector standard |
in accordance with PROFINET specification
IEC 61076-2-111 |
Connector standard |
in accordance with PROFINET specification
IEC 61076-2-111 |
Standard, sheathing material | 20939 (80 °C / 600 V) |
Colour coding |
brown
white blue black grey |
Cross-section | 5*1.5 mm² |
Insulation | PP |
Material sheath | PUR |
Number of wires | 5 |
Sheath diameter, max. | 8.2 mm |
Sheath diameter, min. | 7.8 mm |
Sheathing colour | Silver grey |
Shielding | unshielded |
Acceleration | 5 m/s² |
Halogen | No |
Min. bending radius, once only | 4 x cable diameter |
Min. bending radius, repetitive | 7.5 x cable diameter |
Plug left | M12, L-coded, IP67, male contact, straight, plug, Plastic, unshielded |
Plug right | PushPull Power, IP67, female contact, straight, plug, Zinc diecast, unshielded |
Plug left | M12, L-coded, IP67, male contact, straight, plug, Plastic, unshielded |
Plug right | PushPull Power, IP67, female contact, straight, plug, Zinc diecast, unshielded |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000993 |
ETIM 7.0 | EC003248 |
ETIM 8.0 | EC003248 |
ETIM 9.0 | EC003248 |
ECLASS 9.0 | 27-06-20-01 |
ECLASS 9.1 | 27-06-23-90 |
ECLASS 10.0 | 27-06-01-05 |
ECLASS 11.0 | 27-06-01-05 |
ECLASS 12.0 | 27-06-01-05 |
ECLASS 13.0 | 27-06-01-05 |
ECLASS 14.0 | 27-06-01-05 |
ROHS | Conform |