Eigenschappen
Version | Phase busbar (Terminals), 80, Number of poles: 46, Insulated: Yes, 16 |
Order No. | 2658300000 |
Type | S-2L+9-1000/16 |
GTIN (EAN) | 4050118672220 |
Qty. | 25 items |
Delivery status | This article will no longer be available in the future. |
Available until | 01.06.2025 |
Depth | 9,3 mm |
Depth (inches) | 0,366 inch |
Height | 27 mm |
Height (inches) | 1,063 inch |
Width | 1.016 mm |
Width (inches) | 40 inch |
Net weight | 0,423 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Explosion-tested version | No |
Pitch in mm (P) | 17,8 mm |
Number of poles | 46 |
Rated cross-section | 16 mm² |
Rated voltage | 400 V |
Rated current | 80 A |
Approval/Certificate/Document of Conformity | [CE Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_165193) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC000215 |
ETIM 8.0 | EC000215 |
ETIM 9.0 | EC000215 |
ETIM 10.0 | EC000215 |
ECLASS 11.0 | 27-37-13-06 |
ECLASS 12.0 | 27-37-13-06 |
ECLASS 13.0 | 27-37-13-06 |
ECLASS 14.0 | 27-37-13-06 |
ECLASS 15.0 | 27-37-13-06 |
Approvals |  |
ROHS | Conform |