TTB range
-
Item No.:8000174149Packaging unit:1 PC
PUSH IN, 6 mm², 500 V, 30 A, dark beige
-
Item No.:8000109947Packaging unit:1 PC
Test-disconnect terminal, Screw connection, dark beige, 6 mm², 30 A, 500 V, Number of connections: 32, Number of levels: 1
-
Item No.:8000082524Packaging unit:1 PC
Test-disconnect terminal, dark beige, blue, Green/yellow, 6 mm², 30 A, 500 V, Number of connections: 22, Number of levels: 1
-
Item No.:8000114286Packaging unit:1 PC
Test-disconnect terminal, PUSH IN, beige, 6 mm², 30 A, Number of connections: 42, Number of levels: 1
-
-
Item No.:8000148204Packaging unit:1 PC
Measuring transformer disconnect terminal
-
-
Item No.:8000120389Packaging unit:1 PC
Measuring transformer disconnect terminal, PUSH IN, 30, 44
-
Item No.:8000145578Packaging unit:1 PC
Measuring transformer disconnect terminal
-
Item No.:8000145572Packaging unit:1 PC
Measuring transformer disconnect terminal
-
-
-
Item No.:8000120388Packaging unit:1 PC
Measuring transformer disconnect terminal, PUSH IN, 30, 28
-
-
-
Item No.:8000082522Packaging unit:1 PC
Test-disconnect terminal, Screw connection, dark beige, 6 mm², 30 A, 500 V, Number of connections: 12, Number of levels: 1
-
Item No.:8000082521Packaging unit:1 PC
Test-disconnect terminal, PUSH IN, dark beige, 6 mm², 30 A, 500 V, Number of connections: 12, Number of levels: 1
-
-
Item No.:8000080735Packaging unit:1 PC
Test-disconnect terminal, Screw connection, beige, 6 mm², 30 A, Number of connections: 40, Number of levels: 1
-
Item No.:8000082523Packaging unit:1 PC
Test-disconnect terminal, dark beige, blue, Green/yellow, 6 mm², 30 A, 500 V, Number of connections: 22, Number of levels: 1