Properties
Version | Measuring transformer disconnect terminal |
Order No. | 8000145571 |
Type | TABNSNORD14 |
GTIN (EAN) | 4099987147736 |
Qty. | 1 items |
Net weight | 551 g |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ETIM 10.0 | EC000902 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |
ECLASS 15.0 | 27-25-01-09 |