Partition plates
-
-
-
-
-
-
Item No.:1859750000Packaging unit:20 PC
Z-series, Intermediate plate, Direct mounting
-
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
-
-
Item No.:1861650000Packaging unit:20 PC
Partition plate (terminal), grey, Height: 95 mm, Width: 2 mm, V-0
-
Item No.:1266520000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 56 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:0363360000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:3877960000Packaging unit:10 PC
Partition plate (terminal), beige, Height: 58 mm, Width: 1.5 mm, V-2, Polyamide 66
-
Item No.:1190330000Packaging unit:50 PC
Partition plate (terminal), beige, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:0477660000Packaging unit:10 PC
Partition plate (terminal), beige, Height: 52 mm, Width: 1.5 mm, V-0, Wemid
-
Item No.:0307500000Packaging unit:20 PC
Partition plate (terminal), beige, Height: 32.5 mm, Width: 0.5 mm, V-2, PA 66
-
Item No.:0304300000Packaging unit:20 PC
Partition plate (terminal), black, Height: 74 mm, Width: 3 mm, V-0, Epoxy resin, EP
-
Item No.:1190360000Packaging unit:50 PC
Partition plate (terminal), white, Height: 37 mm, Width: 2 mm, V-0, Wemid
-
Item No.:1027160000Packaging unit:50 PC
Partition plate (terminal), green, Height: 47 mm, Width: 0.6 mm, V-2, PA 66