Properties
Version | A-series, Partition plate |
Order No. | 2488970000 |
Type | APP 1 |
GTIN (EAN) | 4050118499216 |
Qty. | 50 items |
Depth | 36.15 mm |
Depth (inches) | 1.423 inch |
Height | 52.67 mm |
Height (inches) | 2.074 inch |
Width | 2.5 mm |
Width (inches) | 0.098 inch |
Net weight | 2.447 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39718) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2488970000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2488970000) |
User Documentation |
[ADDITIONAL_NOTE_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_80172)
[ADDITIONAL_NOTE_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_80173) [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2674590000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2674600000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:1513990000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1513970000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:1513870000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, 0 A, Green/yellow
-
Item No.:2674610000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², Green/yellow
-
Item No.:2675690000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2675700000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Green/yellow
-
Item No.:2675680000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2862970000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2863010000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2862990000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2862960000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2863000000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2862980000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2902490000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902470000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902500000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902480000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902510000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2674570000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2674560000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2674580000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863040000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863020000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2863030000Packaging unit:50 PC
PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2847450000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2847580000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:1521880000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:1521850000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2847550000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2847480000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Dark Blue, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2847520000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:1521930000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, orange
-
Item No.:2847250000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2847300000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, Light Grey, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2847370000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2847430000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, Light Grey, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:2508030000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, brown
-
Item No.:2847530000Packaging unit:50 PC
Feed-through terminal block, PUSH IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2847280000Packaging unit:100 PC
Feed-through terminal block, PUSH IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2690470000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:2690460000Packaging unit:50 PC
Functional earth terminal block, PUSH IN, 2.5 mm², white
-
Item No.:3109370000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109340000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2753950000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109210000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3112240000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, grey, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109310000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109160000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109240000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109320000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, black, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2753940000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109230000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109290000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, violet, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109170000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2674550000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2875130000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109330000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2674530000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109220000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2875140000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3112250000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, grey, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109180000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2875120000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2674540000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109250000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, brown, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109300000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109200000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:3109360000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109380000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, white, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:2753960000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, blue, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109390000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 4
-
Item No.:3109280000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, red, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3109260000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, green, 2.5 mm², 24 A, 800 V, Number of connections: 3
-
Item No.:3112230000Packaging unit:100 PC
Feed-through terminal block, SNAP IN, grey, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2902390000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902410000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902400000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, orange, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902450000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, orange, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902430000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902380000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902440000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, blue, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2902420000Packaging unit:50 PC
Multi-tier modular terminal, SNAP IN, dark beige, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2675840000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², 800 V, 24 A, Green/yellow
-
Item No.:2675820000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2675830000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674710000Packaging unit:50 PC
PE terminal, PUSH IN, 2.5 mm², Green/yellow
-
Item No.:2902460000Packaging unit:50 PC
Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2902520000Packaging unit:50 PC
Multi-tier PE terminal, SNAP IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:2847600000Packaging unit:50 PC
PE terminal, PUSH IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 3, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2847610000Packaging unit:50 PC
PE terminal, PUSH IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
-
Item No.:2847590000Packaging unit:100 PC
PE terminal, PUSH IN, Green/yellow, 2.5 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:2674700000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, blue
-
Item No.:2674690000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 2.5 mm², 800 V, 24 A, dark beige
-
Item No.:2482170000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2482160000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2482220000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², 500 V, 0 A, Green/yellow