特性
版本 | 电缆导管 T 型连接器 |
订货号 | 2554100000 |
类型 | CD-RETT 60 |
GTIN (EAN) | 4050118564228 |
数量 | 25 PC |
净重 | 8 g |
工作温度范围 | -40...100 °C |
RoHS 合规状态 | 合规,无例外 |
REACH SVHC | No SVHC above 0.1 wt% |
工作温度范围 | -40...100 °C |
无径迹 | 是 |
材料 | 聚酰胺 6 (PA 6) |
用法 | 用于 35 - 120 mm 接线导管 |
通道宽度 | 40/60/80/100/120 |
阻燃等级符合 UL 94 | HB |
颜色编码 | 黄色 |
产品目录 | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001018 |
ETIM 7.0 | EC001018 |
ETIM 8.0 | EC001018 |
ETIM 9.0 | EC001018 |
ETIM 10.0 | EC001018 |
ECLASS 9.0 | 27-40-07-65 |
ECLASS 9.1 | 27-40-07-65 |
ECLASS 10.0 | 27-40-07-65 |
ECLASS 11.0 | 27-40-07-65 |
ECLASS 12.0 | 27-40-07-65 |
ECLASS 13.0 | 27-40-07-65 |
ECLASS 14.0 | 27-40-07-65 |
ECLASS 15.0 | 27-40-07-65 |
ROHS | 一致 |
是附件
-
商品编号:2589820000包装单位:24 M
电缆导管底部导管, 40 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589890000包装单位:24 M
电缆导管底部导管, 40 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589910000包装单位:24 M
电缆导管底部导管, 80 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2588940000包装单位:8 M
电缆导管, 100 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589790000包装单位:24 M
电缆导管底部导管, 80 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589760000包装单位:20 M
电缆导管底部导管, 60 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589850000包装单位:24 M
电缆导管底部导管, 60 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2588850000包装单位:16 M
电缆导管, 100 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2588800000包装单位:16 M
电缆导管, 40 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2588890000包装单位:20 M
电缆导管, 40 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2588920000包装单位:16 M
电缆导管, 80 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589920000包装单位:36 M
电缆导管底部导管, 60 mm x 40 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589740000包装单位:16 M
电缆导管底部导管, 80 mm x 100 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2588910000包装单位:16 M
电缆导管, 60 mm x 120 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2588790000包装单位:16 M
电缆导管, 100 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589800000包装单位:24 M
电缆导管底部导管, 60 mm x 80 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589840000包装单位:24 M
电缆导管底部导管, 80 mm x 60 mm, 8.00 mm x 12.00 mm, 2000 mm
-
商品编号:2589690000包装单位:24 M
电缆导管底部导管, 80 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
商品编号:2589600000包装单位:24 M
电缆导管底部导管, 40 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
-
商品编号:2589710000包装单位:36 M
电缆导管底部导管, 60 mm x 40 mm, 4.00 mm x 6.00 mm, 2000 mm
-
商品编号:2589510000包装单位:16 M
电缆导管底部导管, 80 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
商品编号:2589620000包装单位:24 M
电缆导管底部导管, 80 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
-
商品编号:2589670000包装单位:24 M
电缆导管底部导管, 40 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
商品编号:2589550000包装单位:24 M
电缆导管底部导管, 80 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm
-
商品编号:2589450000包装单位:16 M
电缆导管, 100 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
-
商品编号:2589640000包装单位:24 M
电缆导管底部导管, 60 mm x 60 mm, 4.00 mm x 6.00 mm, 2000 mm
-
商品编号:2589500000包装单位:8 M
电缆导管, 100 mm x 120 mm, 4.00 mm x 6.00 mm, 2000 mm
-
商品编号:2589530000包装单位:20 M
电缆导管底部导管, 60 mm x 100 mm, 4.00 mm x 6.00 mm, 2000 mm
-
商品编号:2589570000包装单位:24 M
电缆导管底部导管, 60 mm x 80 mm, 4.00 mm x 6.00 mm, 2000 mm