Properties
Version | Side element, OMNIMATE Housing - series CH20M Graphite grey, Side element, Width: 22.5 mm |
Order No. | 1411500000 |
Type | CH20M22 S PPP GGY 2019 |
GTIN (EAN) | 4050118212556 |
Qty. | 10 items |
Depth | 105.5 mm |
Depth (inches) | 4.154 inch |
Height | 22.8 mm |
Height (inches) | 0.898 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 8.4 g |
Ambient temperature | -25 °C…85 °C |
Operating temperature range | -40...120 ℃ |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | Graphite grey |
Colour chart (similar) | RAL 7024 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Cut out as preperation for functional port integrated | No |
Number of connection levels | 3 |
Number of poles, max. | 12 |
Number of slots for female plugs | 3 |
Number of ventilation openings | 0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212778) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1411500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1411500000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ECLASS 15.0 | 27-19-06-02 |
ROHS | Conform |
Accessories
-
Item No.:1221310000Packaging unit:50 PC
Hood, OMNIMATE Housing - series CH20M black, Side element cover, Width: 22.5 mm
-
Item No.:1432890000Packaging unit:50 PC
Hood, OMNIMATE Housing - series CH20M Light Grey, Side element cover, Width: 22.5 mm
-
Item No.:1472830000Packaging unit:50 PC
Hood, OMNIMATE Housing - series CH20M Agate grey, Side element cover, Width: 22.5 mm
-
Item No.:1413740000Packaging unit:50 PC
Hood, OMNIMATE Housing - series CH20M Graphite grey, Side element cover, Width: 22.5 mm
Electronics HousingsModular electronics housingsCH20M AD SHL 5.00 - Side element coverCH20M AD SHL 5.00/04 - Side element cover for CH20M22, CH20M45, CH20M67