Properties
Version | Tools, Crimping tool for contacts, 0.5mm², 2.5mm² |
Order No. | 9040490000 |
Type | CRIMPER 6.3 F |
GTIN (EAN) | 4008190461454 |
Qty. | 1 items |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 418 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tool for flat plug-in connectors 0.5 - 2.5mm² |
Version | Mechanical, without interchangeable inserts |
Crimping range, max. | 2.5 mm² |
Crimping range, min. | 0.5 mm² |
Plug width | 6.3 mm |
Type of contact | F-plug / -sleeve |
Wire end ferrules cross-section, max. | 0.5 mm² |
Wire end ferrules cross-section, min. | 0.25 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |