Properties
Version | Cutting tool for one-hand operation |
Order No. | 1338810000 |
Type | CS 22-10 |
GTIN (EAN) | 4050118143256 |
Qty. | 1 items |
Width | 176 mm |
Width (inches) | 6.929 inch |
Net weight | 150 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | f989c85e-a0a7-4555-8c82-e72072ef153d |
Version | One-hand mechanical |
Protective insulation, 1000 V | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |