Properties
Version | Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 24 V, 24 V, Number of connections: 4, Number of levels: 2, TS 35, V-2, PA 66 |
Order No. | 0210060000 |
Type | DK 4/35 LD GR 24VDC |
GTIN (EAN) | 4008190157920 |
Qty. | 25 items |
Depth | 54 mm |
Depth (inches) | 2.126 inch |
Height | 50 mm |
Height (inches) | 1.968 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 12 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | c6099607-b1cd-4fc8-8f5b-8c2defa73093 |
Material | PA 66 |
Colour | beige / yellow |
UL 94 flammability rating | V-2 |
Version |
Screw connection
with LED One end without connector |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 2 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | Yes |
PE connection | No |
Rail | TS 35 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | right |
Type of mounting | Snap-on |
Connection type, additional connection | Screw / solder connection |
Blade size | 0.6 x 3.5 mm |
Clamping range, max. | 4 mm² |
Clamping range, min. | 0.5 mm² |
Clamping screw | M 3 |
Connection cross-section, stranded, max. | 4 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | A3 |
Number of connections | 4 |
Stripping length | 9 mm |
Tightening torque, max. | 1 Nm |
Tightening torque, min. | 0.5 Nm |
Torque level with DMS electric screwdriver | 2 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 4 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
TS 35 offset | 25 mm |
Current | 5 mA |
Indicator element | red |
Operating voltage for display, max. | 24 V |
Operating voltage for display, min. | 24 V |
Type of voltage for indicator | DC |
Installation advice | Direct mounting |
Rail | TS 35 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 4 mm² |
Rated voltage | 24 V |
Rated DC voltage | 24 V |
Rated current | 10 A |
Current at maximum wires | 10 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 1 mΩ |
Rated impulse withstand voltage | 1 kV |
Power loss in accordance with IEC 60947-7-x | 1.02 W |
Pollution severity | 3 |
Approval/Certificate/Document of Conformity |
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36405)
[UKCA declaration of conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_284523) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0210060000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-02 |
ECLASS 14.0 | 27-25-01-02 |
Approvals | ![CE](/picture/CE.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
Accessories
-
Item No.:0359260000Packaging unit:20 PC
End plate (terminals), beige, Height: 50 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0359280000Packaging unit:20 PC
End plate (terminals), blue, Height: 50 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:0438560000Packaging unit:20 PC
End plate (terminals), beige, Height: 51 mm, Width: 1.5 mm, V-2, PA 66
-
Item No.:1011320000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:2007120000Packaging unit:600 PC
Dekafix, Terminal marker, 5 x 6 mm, Weidmueller, white
-
-
Item No.:0482900000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: Yes, Width: 3 mm
-
Item No.:0482700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: Yes, Width: 3 mm
-
Item No.:0482800000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: Yes, Width: 3 mm
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
Item No.:0446700000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 32 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 5 mm
-
-
-
-
Item No.:0526400000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 75, Pitch in mm (P): 6.00, Insulated: No, Width: 0.8 mm
-
Item No.:0535200000Packaging unit:10 PC
Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 75, Pitch in mm (P): 6.00, Insulated: No, Width: 0.8 mm
-
Item No.:0363360000Packaging unit:100 PC
Small partition (terminal), PA 66, beige, Continuous operating temp., max.: 100 °C
-
Item No.:0206160000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:1038650000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:1238310000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, green
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:1912090000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, orange
-
Item No.:1238330000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, grey
-
Item No.:1238290000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, blue
-
Item No.:1238280000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, yellow
-
Item No.:0266800000Packaging unit:100 PC
Mounting screw (Terminal), 2.50 mm, Depth: 3.8 mm, Width: 4.5 mm, Height: 14 mm
-
Item No.:0359000000Packaging unit:100 PC
Clamping yoke, Mounting screw, Steel
-
Item No.:0336600000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 4, Pitch in mm (P): 6.10, Insulated: No, Width: 23.3 mm
-
Item No.:0336500000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 3, Pitch in mm (P): 6.10, Insulated: No, Width: 17.2 mm
-
Item No.:0368600000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 10, Pitch in mm (P): 6.10, Insulated: No, Width: 59.9 mm
-
Item No.:0336400000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, grey, 24 A, Number of poles: 2, Pitch in mm (P): 6.10, Insulated: No, Width: 11.1 mm