Properties
Version | Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: Yes, Width: 3 mm |
Order No. | 0482800000 |
Type | QB 3 WI RA6 IS |
GTIN (EAN) | 4008190145217 |
Qty. | 50 items |
Depth | 19 mm |
Depth (inches) | 0.748 inch |
Height | 20 mm |
Height (inches) | 0.787 inch |
Width | 3 mm |
Width (inches) | 0.118 inch |
Net weight | 1.22 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | grey |
UL 94 flammability rating | V-2 |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 3 |
Rated current, 2-pole | 27 A |
Rated current, multi-pole | 27 A |
Type | Cross-connector |
Pitch in mm (P) | 6 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated voltage | 400 V |
Rated current | 27 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59159) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0482800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0482800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:0396660000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0210260000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 24 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0538960000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396760000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0538980000Packaging unit:25 PC
Component terminal block, Screw connection, blue, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0539060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 24 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0396360000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0538860000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396860000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0357560000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0357620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0357520000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0590160000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0527660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0590180000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0527680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0363660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0363680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0590080000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:0413060000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1
-
Item No.:0340720000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0412280000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0340620000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0412960000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1
-
Item No.:0412180000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0263660000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1
-
Item No.:0412860000Packaging unit:100 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1
-
Item No.:0523760000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 32
-
Item No.:0210160000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 24 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:0484060000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 32
-
Item No.:0642760000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 32
-
Item No.:0544660000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 32
-
Item No.:0569560000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 115 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:1304960000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 4, Number of levels: 2
-
Item No.:0670760000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:1304860000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 32, V-2