Properties
Version | Accessories, Socket |
Order No. | 0215700000 |
Type | STB 8.5/D4/2.3/M2.5 AKZ |
GTIN (EAN) | 4008190184872 |
Qty. | 50 items |
Net weight | 0.72 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | dce63e23-eea1-4eaa-9071-1c98fc8fa2ea |
Material | Copper - zinc |
Colour | grey |
Version | For the terminals |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
O.D. | 4 mm |
Plug-in depth | 7 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58862) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0215700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0215700000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:0697180000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 250 V, Number of connections: 2
-
Item No.:0175960000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 250 V, Number of connections: 2
-
Item No.:0697160000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 250 V, Number of connections: 2
-
Item No.:0340480000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 1.5 mm², 17.5 A, 250 V, Number of connections: 2
-
Item No.:0340460000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 1.5 mm², 17.5 A, 250 V, Number of connections: 2
-
Item No.:0366560000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 20
-
Item No.:0359560000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige / yellow, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:1538260000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:0294380000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:0294360000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:0489560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 2
-
Item No.:0359660000Packaging unit:10 PC
Feed-through terminal block, Screw connection, beige / yellow, dark beige, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:1303360000Packaging unit:100 PC
PE terminal, Screw connection, yellow, green, 2.5 mm², 250 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, Wemid
-
Item No.:0590160000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0527660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0590180000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0363660000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0527680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0363680000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:1036400000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021580000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022350000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1255280000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022360000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1025700000Packaging unit:10 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021500000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021560000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022300000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022380000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:0321560000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 400 V, Number of connections: 2
-
Item No.:1037700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, violet, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1024780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 1
-
Item No.:1020080000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1036800000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1024700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 1
-
Item No.:1781720000Packaging unit:1 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020010000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020700000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1020020000Packaging unit:100 PC
Feed-through terminal block, Screw connection, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1037710000Packaging unit:100 PC
Feed-through terminal block, Screw connection, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1833840000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 2.5 mm², 24 A, 800 V, Number of connections: 1
-
Item No.:1020060000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1833830000Packaging unit:50 PC
Feed-through terminal block, Screw connection, red, 2.5 mm², 24 A, 800 V, Number of connections: 1
-
Item No.:1020800000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1020090000Packaging unit:100 PC
Feed-through terminal block, Screw connection, green, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1412950000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 1000 V, Number of connections: 2
-
Item No.:1020040000Packaging unit:100 PC
Feed-through terminal block, Screw connection, red, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020000000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1037720000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1022100000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:1021200000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:1022200000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection
-
Item No.:0642760000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 32
-
Item No.:0523760000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 32
-
Item No.:0484060000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 32
-
Item No.:0544660000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 32
-
Item No.:0210160000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 24 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:0569560000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 115 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:0590080000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:0268880000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:0268860000Packaging unit:100 PC
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1730940000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2429780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1023760000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1023780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1023700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:2429520000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1031400000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 1.5 mm², 17.5 A, 800 V, Number of connections: 4
-
Item No.:1031480000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 1.5 mm², 17.5 A, 800 V, Number of connections: 4
-
Item No.:0539060000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 24 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0538980000Packaging unit:25 PC
Component terminal block, Screw connection, blue, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396760000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0538960000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396660000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0210260000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, beige / yellow, 4 mm², 24 V, Number of connections: 4, Number of levels: 2, TS 35, V-2
-
Item No.:0396860000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0538860000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:0396360000Packaging unit:25 PC
Component terminal block, Screw connection, beige / yellow, 4 mm², 380 V, 380 V, Number of connections: 4, Number of levels: 2, TS 35