QB 2 WI RA6 IS

Cross-connector (terminal), when screwed in, grey, 27 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: Yes, Width: 3 mm

Produkt ID 0482700000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Rozměry a hmotnosti

Depth
Mélység (coll)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperaturas

Storage temperature
Ambient temperature
Continuous operating temp., min.
Continuous operating temp., max.

Conformidad medioambiental del producto

RoHS Compliance Status
REACH SVHC

Material data

Basic material
Colour
UL 94 flammability rating

Caractéristiques du système

Version

Additional technical data

Explosion-tested version
Installation advice
Type of fixing
Type of mounting

Dimensions

Pitch in mm (P)

General

Installation advice
Number of poles

Расчетные данные

Rated voltage
Nominal current

Product images

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0