Properties
Version | DMS 3, Mains-operated torque screwdriver |
Order No. | 9017870000 |
Type | DMS 3 ZERT |
GTIN (EAN) | 4008190353599 |
Qty. | 1 items |
Height | 127 mm |
Height (inches) | 5 inch |
Width | 239 mm |
Width (inches) | 9.409 inch |
Diameter | 35 mm |
Net weight | 472 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | 8a39b146-a7e9-4fe1-a2bc-f82c0bb3aeeb |
Description of article | Mains-operated torque screwdriver with 1/4" drive |
Bit holder | 1/4" DIN 3126 Form E6.3 |
Idling speed | 200 u. 400 min-1 |
Rated voltage | 2.4 V |
Rechargeable batteries | Ni-Mh cells |
Torque setting, max. | 3 Nm |
Torque setting, min. | 0.3 Nm |
Weight | 400 g |
Weight of rechargeable battery | 122 g |
Torque setting, max. | 3 Nm |
Torque setting, min. | 0.3 Nm |
Approval/Certificate/Document of Conformity | [9017870000_DECLARATION_OF_CONFORMITY.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38776) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101179) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001395 |
ETIM 7.0 | EC001395 |
ETIM 8.0 | EC001395 |
ETIM 9.0 | EC001395 |
ECLASS 9.0 | 21-05-21-90 |
ECLASS 9.1 | 21-04-04-17 |
ECLASS 10.0 | 21-05-21-90 |
ECLASS 11.0 | 21-05-08-90 |
ECLASS 12.0 | 21-05-08-90 |
ECLASS 13.0 | 21-05-08-90 |
ECLASS 14.0 | 21-05-08-90 |
Approvals |  |
ROHS | Conform |