Properties
Version | Plug (terminal), 6 mm², Number of connections: 1, Number of poles: 2, Width: 6 mm |
Order No. | 0471660000 |
Type | DQS 2 PS2.3 O.BATE |
GTIN (EAN) | 4008190051327 |
Qty. | 20 items |
Depth | 40.5 mm |
Depth (inches) | 1.594 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 6 mm |
Width (inches) | 0.236 inch |
Net weight | 3.175 g |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 84c6cd16-7387-47f8-b14d-916300fbf4d4 |
Material | Wemid |
Colour | beige |
UL 94 flammability rating | V-0 |
Version | Diode module |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Type of mounting | Plugged |
Number of connections | 1 |
Pitch in mm (P) | 12 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Operating temperature range, max. | 120 °C |
Rated cross-section | 6 mm² |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0471660000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |