Properties
Version | Pressing tool, Replacement part |
Order No. | 9003140000 |
Type | ERTE ES HTX 138 |
GTIN (EAN) | 4008190025229 |
Qty. | 1 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 26 mm |
Width (inches) | 1.024 inch |
Net weight | 30 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6a3438d7-aa8c-48e4-8879-adf736ca79e3 |
Version | Replacement part for crimping tool HTX 138, pair of inserts |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002691 |
ETIM 7.0 | EC002691 |
ETIM 8.0 | EC002691 |
ETIM 9.0 | EC002691 |
ETIM 10.0 | EC002691 |
ECLASS 9.0 | 21-04-92-40 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-40 |
ECLASS 11.0 | 21-04-51-92 |
ECLASS 12.0 | 21-04-51-92 |
ECLASS 13.0 | 21-04-51-92 |
ECLASS 14.0 | 21-04-51-92 |
ECLASS 15.0 | 21-04-51-92 |