Properties
Order No. | 2680450000 |
Type | FLEXICRIMPER SET 5 |
GTIN (EAN) | 4050118829013 |
Qty. | 1 items |
Depth | 195 mm |
Depth (inches) | 7.677 inch |
Height | 55 mm |
Height (inches) | 2.165 inch |
Width | 240 mm |
Width (inches) | 9.449 inch |
Net weight | 910.8 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Product information |
Crimping tool with exchangeable dies: Crimp die 1: AEH 0.5 – 6 mm² Crimp die 2: AEH 6 – 16 mm² Crimp die 3: insulated connectors 0.5 – 6 mm² Crimp die 4: F-plug 0.5 – 6 mm² Crimp die 5: non-insulated connectors 0.75 – 10 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |