Properties
Version | Pressing tool, Crimping tool for contacts, 0.5mm², 2.5mm², B-Crimp |
Order No. | 9017260000 |
Type | HTF 48 ZERT |
GTIN (EAN) | 4032248483068 |
Qty. | 1 items |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 436 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | Crimping tools for flat-blade connectors and flat-blade receptacles, connector width 4.8 mm |
Version | Mechanical, without interchangeable inserts |
Conductor cross-section, max. AWG | AWG 14 |
Conductor cross-section, min. AWG | AWG 21 |
Crimping range, max. | 2.5 mm² |
Crimping range, min. | 0.5 mm² |
Plug width | 4.8 mm |
Type of contact | F-plug / -sleeve |
Crimping type/profile | B-Crimp |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318105) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |