Properties
Version | Cross-connector (terminal), when screwed in, grey, 150 A, Number of poles: 2, Pitch in mm (P): 32.00, Insulated: No, Width: 50 mm |
Order No. | 0194000000 |
Type | QL 2 SAKG32+70 |
GTIN (EAN) | 4008190177645 |
Qty. | 5 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 18 mm |
Height (inches) | 0.709 inch |
Width | 50 mm |
Width (inches) | 1.968 inch |
Net weight | 32.4 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 86596b21-b817-43a9-8e4c-ac00e41b9a24 |
Material | CuSn |
Colour | grey |
Version | Cross-connector |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 150 A |
Rated current, multi-pole | 150 A |
Type | Cross-connector |
Pitch in mm (P) | 32 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 150 A |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:0637320000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0637420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0637120000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0286720000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0636620000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 70 mm², 192 A, 1000 V, Number of connections: 1
-
Item No.:0185120000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0170420000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1
-
Item No.:0286620000Packaging unit:10 PC
Feed-through terminal block, Screw connection, medium yellow, 50 mm², 150 A, 1000 V, Number of connections: 1