Properties
Version | Filter mat, IP54, white |
Order No. | 2557750000 |
Type | RFF-FIMT 605X 54 |
GTIN (EAN) | 4050118568394 |
Qty. | 20 items |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 290 mm |
Width (inches) | 11.417 inch |
Net weight | 17.35 g |
Operating temperature range | -15...55 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Filter class | G 4 |
Operating temperature range | -15...55 °C |
Protection class (UL) | Type 12 |
Type of mounting | when screwed in |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_58466) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000320 |
ETIM 7.0 | EC000320 |
ETIM 8.0 | EC000320 |
ETIM 9.0 | EC000320 |
ETIM 10.0 | EC000320 |
ECLASS 9.1 | 27-18-07-16 |
ECLASS 10.0 | 27-18-07-16 |
ECLASS 11.0 | 27-18-07-16 |
ECLASS 12.0 | 27-18-07-16 |
ECLASS 13.0 | 27-18-07-16 |
ECLASS 14.0 | 27-18-07-16 |
ECLASS 15.0 | 27-18-07-16 |
ROHS | Conform |