Properties
Version | Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32 |
Order No. | 0321320000 |
Type | SAKS 4 |
GTIN (EAN) | 4008190005313 |
Qty. | 20 items |
Depth | 66 mm |
Depth (inches) | 2.598 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 24 mm |
Width (inches) | 0.945 inch |
Net weight | 91.35 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | KrG |
Colour | medium yellow |
UL 94 flammability rating |
V-0
5VA |
Version |
Screw connection
Fuse cartridge One end without connector |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Levels cross-connected internally | No |
PE connection | No |
Rail | TS 32 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Number of similar terminals | 1 |
Open sides | closed |
Type of mounting | Snap-on |
Connection type, additional connection | Screw connection |
Blade size | 1.0 x 5.5 mm |
Clamping range, max. | 16 mm² |
Clamping range, min. | 0.33 mm² |
Clamping screw | M 4 |
Connection cross-section, stranded, max. | 10 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Gauge to IEC 60947-1 | B6 |
Number of connections | 2 |
Stripping length | 14 mm |
Tightening torque, max. | 2.4 Nm |
Tightening torque, min. | 1.2 Nm |
Torque level with DMS electric screwdriver | 4 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 10 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 16 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Certificate No. (CSA) | 12400-188 |
Current size B (CSA) | 30 A |
Current size C (CSA) | 30 A |
Current size D (CSA) | 5 A |
Voltage size B (CSA) | 600 V |
Voltage size C (CSA) | 600 V |
Voltage size D (CSA) | 600 V |
Wire cross section max. (CSA) | 8 AWG |
Wire cross section min. (CSA) | 22 AWG |
Type of voltage for indicator | AC/DC |
Cartridge fuse | E14 |
Display | Without LED |
Fuse holder (cartridge holder) | for screw fixing |
Operating voltage, max. | 230 V |
Type of voltage for indicator | AC/DC |
Installation advice | Direct mounting |
Rail | TS 32 |
Standards | IEC 60947-7-3 |
Wire connection cross section AWG, max. | AWG 8 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 10 mm² |
Rated voltage | 400 V |
Rated DC voltage | 400 V |
Rated current | 16 A |
Current at maximum wires | 16 A |
Standards | IEC 60947-7-3 |
Volume resistance according to IEC 60947-7-x | 0.56 mΩ |
Rated impulse withstand voltage | 6 kV |
Power loss in accordance with IEC 60947-7-x | 1.82 W |
Pollution severity | 3 |
Product information | The voltage depends on the selected fuse element or the selected indicator light |
Approval/Certificate/Document of Conformity |
[Lloyds Register Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153725)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_36528) |
Engineering Data | [CAD data -- 03403_SAKS_4_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38106) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0321320000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000899 |
ETIM 7.0 | EC000899 |
ETIM 8.0 | EC000899 |
ETIM 9.0 | EC000899 |
ETIM 10.0 | EC000899 |
ECLASS 9.0 | 27-14-11-16 |
ECLASS 9.1 | 27-14-11-16 |
ECLASS 10.0 | 27-14-11-16 |
ECLASS 11.0 | 27-14-11-16 |
ECLASS 12.0 | 27-14-11-16 |
ECLASS 13.0 | 27-25-01-13 |
ECLASS 14.0 | 27-25-01-13 |
ECLASS 15.0 | 27-25-01-13 |
Approvals |     |
ROHS | Conform |
Accessories
-
Item No.:1058800000Packaging unit:20 PC
Partition plate (terminal), dark beige, Height: 86 mm, Width: 3 mm, V-0, Wemid
-
Item No.:0328100000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 3, Pitch in mm (P): 24.00, Insulated: No, Width: 58 mm
-
Item No.:0328000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 2, Pitch in mm (P): 24.00, Insulated: No, Width: 34 mm
-
Item No.:0339000000Packaging unit:20 PC
Cross-connector (terminal), when screwed in, grey, 47 A, Number of poles: 10, Pitch in mm (P): 10.00, Insulated: No, Width: 226 mm
-
Item No.:1609830000Packaging unit:200 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, To customer specification
-
Item No.:0138000000Packaging unit:50 PC
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, pink
-
Item No.:0328600000Packaging unit:50 PC
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, green
-
Item No.:0138100000Packaging unit:50 PC
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, brown
-
Item No.:0328700000Packaging unit:50 PC
Fuse gauge ring (terminal), Height: 11 mm, Depth: 10.5 mm, Aluminium, red
-
Item No.:2007130000Packaging unit:500 PC
Dekafix, Terminal marker, 5 x 8 mm, Weidmueller, white
-
Item No.:0199360000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 15 mm, 100 °C
-
Item No.:0206160000Packaging unit:50 PC
End bracket, beige, TS 32, V-0, Wemid, Width: 9 mm, 100 °C
-
Item No.:1067600000Packaging unit:50 PC
End bracket, dark beige, TS 32, V-2, PA 66 GF 30, Width: 12 mm, 100 °C
-
Item No.:1046350000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1609840000Packaging unit:900 PC
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, white
-
Item No.:1856740000Packaging unit:800 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, white
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1609820000Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 6 mm, Pitch in mm (P): 6.00 Weidmueller, white
-
Item No.:0383560000Packaging unit:50 PC
End bracket, beige, TS 35, V-2, Wemid, Width: 8.5 mm, 100 °C
-
Item No.:1609850000Packaging unit:180 PC
Dekafix, Terminal marker, 5 x 6.5 mm, Pitch in mm (P): 6.50 Weidmueller, To customer specification
-
Item No.:0103300000Packaging unit:100 PC
Mounting screw (Terminal), 4.00 mm, Steel, Depth: 7 mm, Width: 7 mm, Height: 9 mm
-
Item No.:1856750000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:1046370000Packaging unit:160 PC
Dekafix, Terminal marker, 5 x 8 mm, Pitch in mm (P): 8.00 Weidmueller, To customer specification
-
Item No.:0517960000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white