Properties
Order No. | 2683680000 |
Type | TC PRHA |
GTIN (EAN) | 4050118701821 |
Qty. | 1 items |
Net weight | 1,000 g |
REACH SVHC | / |
Description of article | Paper roll holder |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ECLASS 9.1 | 21-07-92-07 |
ECLASS 10.0 | 21-07-92-07 |
ECLASS 11.0 | 21-07-04-16 |
ECLASS 12.0 | 21-07-04-16 |
ECLASS 13.0 | 21-07-04-16 |