Properties
Version | Testing tools, Infrared thermometer |
Order No. | 9427520000 |
Type | THERMOMETER 610 LC |
GTIN (EAN) | 4032248407033 |
Qty. | 1 items |
Delivery status | Discontinued |
Available until | 01.05.2023 |
Depth | 40 mm |
Depth (inches) | 1.575 inch |
Height | 44 mm |
Height (inches) | 1.732 inch |
Width | 170 mm |
Width (inches) | 6.693 inch |
Net weight | 297 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Infrared thermometer |
Battery type | 1.5 V type AAA battery |
Display | digital |
Measured temperature value, max. | 260 |
Measured temperature value, min. | -20 |
Working temperature, max. | 50 °C |
Working temperature, min. | 0 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000601 |
ETIM 7.0 | EC000601 |
ETIM 8.0 | EC000601 |
ECLASS 9.0 | 27-20-11-20 |
ECLASS 9.1 | 27-20-02-90 |
ECLASS 10.0 | 27-20-11-20 |
ECLASS 11.0 | 27-20-11-20 |
ECLASS 12.0 | 27-20-11-20 |
ECLASS 13.0 | 27-20-11-20 |
ROHS | Conform |